(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Disaster/Theft Prevention Supplies

Disaster/Theft Prevention Supplies products in the Automation Components category from ESCO. The product can be selected based on many product specifications. ESCO offers products around 31 items and the product specifications can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. ESCO products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
31 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-20B

    [Stainless Steel] Double Ring (10 pcs) EA638DP-20B【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Stainless steel SUS304
    ・Wire shape-Round
    ・Reference working load-0.9kg
    ・ID…20
    ・Wire dia.…1.0
    From: ฿ 74.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Carabiner Hook EA638JK-20

    Carabiner Hook EA638JK-20

    ESCO

    【Product Specifications】
    ・Material-Body: Aluminum, Ring: steel
    ・Carabiner wire dia.-5mm
    ・Length-approx.108mm
    ・Ring dia.-37mm
    ・Weight - 25g
    From: ฿ 340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap for Key Ring EA638AS-10

    Snap for Key Ring EA638AS-10

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Chrome finish
    ・Hook ID…20
    ・Length…50
    From: ฿ 89.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap for Key Ring EA638AS-8

    Snap for Key Ring EA638AS-8

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Chrome finish
    ・Hook ID…20
    ・Length…55
    From: ฿ 145.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snap for Key Ring EA638AS-9

    Snap for Key Ring EA638AS-9

    ESCO

    【Product Specifications】
    ・Material-Steel
    ・Chrome finish
    ・Hook ID…15
    ・Length…45
    From: ฿ 139.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Catch EA638CG-10A

    Safety Catch EA638CG-10A

    ESCO

    【Product Specifications】
    ・size …Full length :About 250mm(Carabiner +Curl code +Ring )Curl code :About Dia 7×160~1300mm
    ・Material …Carabiner :AluminumCurl code :Polyurethane
    ・Usage Load …About 0.2kg
    ・Usage …To Prevent From Losing Important Keys Or To Prevent From Dropping Tools
    From: ฿ 515.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Ring (10 pcs) EA638D-1

    Double Ring (10 pcs) EA638D-1

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・Wire shape-Half-round
    ・ID…15.1
    ・Wire dia.…1.8
    From: ฿ 175.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Ring (10 pcs) EA638D-2

    Double Ring (10 pcs) EA638D-2

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・Wire shape-Half-round
    ・ID…18.0
    ・Wire dia.…2.1
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Ring (10 pcs) EA638D-3

    Double Ring (10 pcs) EA638D-3

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・Wire shape-Half-round
    ・ID…23.7
    ・Wire dia.…2.1
    From: ฿ 232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Ring (10 pcs) EA638D-4

    Double Ring (10 pcs) EA638D-4

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・Wire shape-Half-round
    ・ID…29.4
    ・Wire dia.…2.7
    From: ฿ 319.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Ring (10 pcs) EA638D-5

    Double Ring (10 pcs) EA638D-5

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・Wire shape-Half-round
    ・ID…33.5
    ・Wire dia.…3.1
    From: ฿ 522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Double Ring (10 pcs) EA638D-6

    Double Ring (10 pcs) EA638D-6

    ESCO

    【Product Specifications】
    ・Material-Forged steel
    ・Wire shape-Half-round
    ・ID…51.2
    ・Wire dia.…2.9
    From: ฿ 739.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring(10 pcs) EA638DM-41

    Key Ring(10 pcs) EA638DM-41

    ESCO

    【Product Specifications】
    ・Material-Stainless steelSUS304(Polishing)
    ・The shape of alignment-Circle
    ・ID.-8mm
    ・Wire diameter-0.8
    From: ฿ 120.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring(10 pcs) EA638DM-43

    Key Ring(10 pcs) EA638DM-43

    ESCO

    【Product Specifications】
    ・Material-Stainless steelSUS304(Polishing)
    ・The shape of alignment-Circle
    ・ID.-20mm
    ・Wire diameter-1.8
    From: ฿ 254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring(10 pcs) EA638DM-51

    Key Ring(10 pcs) EA638DM-51

    ESCO

    【Product Specifications】
    ・Material-Stainless steelSUS304(Polishing)
    ・The shape of alignment-Circle
    ・ID.-8mm
    ・Wire diameter-0.8
    From: ฿ 132.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring(10 pcs) EA638DM-52

    Key Ring(10 pcs) EA638DM-52

    ESCO

    【Product Specifications】
    ・Material-Stainless steelSUS304(Polishing)
    ・The shape of alignment-Circle
    ・ID.-14mm
    ・Wire diameter-1.2
    From: ฿ 182.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Key Ring(10 pcs) EA638DM-53

    Key Ring(10 pcs) EA638DM-53

    ESCO

    【Product Specifications】
    ・Material-Stainless steelSUS304(Polishing)
    ・The shape of alignment-Circle
    ・ID.-18mm
    ・Wire diameter-1.2
    From: ฿ 189.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DN-1

    [Stainless Steel] Double Ring (10 pcs) EA638DN-1

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Finish-Polishing
    ・Reference working load-4.0kg
    ・Wire shape-Triangle
    ・ID…13
    ・Wire dia.…2.1
    From: ฿ 182.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DN-2

    [Stainless Steel] Double Ring (10 pcs) EA638DN-2

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Finish-Polishing
    ・Reference working load-4.0kg
    ・Wire shape-Triangle
    ・ID…16
    ・Wire dia.…2.1
    From: ฿ 197.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DN-4

    [Stainless Steel] Double Ring (10 pcs) EA638DN-4

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Finish-Polishing
    ・Reference working load-4.0kg
    ・Wire shape-Triangle
    ・ID…22
    ・Wire dia.…2.4
    From: ฿ 240.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-1

    [Stainless Steel] Double Ring (10 pcs) EA638DP-1

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electrolytic polishing finish
    ・Wire shape-Round
    ・ID…5
    ・Wire dia.…0.8
    ・Working load…0.5kg
    From: ฿ 80.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-10

    [Stainless Steel] Double Ring (10 pcs) EA638DP-10

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electro polishing finish
    ・Wire shape-Round
    ・SUS316 specification which has excellent resistance to corrosion, seawater, etc.
    ・ID-25
    ・Wire dia.-2.0mm
    ・Working load-3.0kg
    From: ฿ 269.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-2

    [Stainless Steel] Double Ring (10 pcs) EA638DP-2

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electrolytic polishing finish
    ・Wire shape-Round
    ・ID…8
    ・Wire dia.…0.8
    ・Working load…0.5kg
    From: ฿ 80.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-22B

    [Stainless Steel] Double Ring (10 pcs) EA638DP-22B

    ESCO

    【Product Specifications】
    ・Material-Stainless steel SUS304
    ・Wire shape-Round
    ・Reference working load-0.9kg
    ・ID…22
    ・Wire dia.…1.2
    From: ฿ 80.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-3

    [Stainless Steel] Double Ring (10 pcs) EA638DP-3

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electrolytic polishing finish
    ・Wire shape-Round
    ・ID…8
    ・Wire dia.…1.0
    ・Working load…1.0kg
    From: ฿ 89.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-4

    [Stainless Steel] Double Ring (10 pcs) EA638DP-4

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electrolytic polishing finish
    ・Wire shape-Round
    ・ID…12
    ・Wire dia.…1.0
    ・Working load…1.0kg
    From: ฿ 102.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-5

    [Stainless Steel] Double Ring (10 pcs) EA638DP-5【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electrolytic polishing finish
    ・Wire shape-Round
    ・ID…10
    ・Wire dia.…1.2
    ・Working load…2.0kg
    From: ฿ 110.00
    Days to Ship: day to ship 72 Day(s)
    day to ship 72 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-6

    [Stainless Steel] Double Ring (10 pcs) EA638DP-6

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electrolytic polishing finish
    ・Wire shape-Round
    ・ID…14
    ・Wire dia.…1.2
    ・Working load…1.0kg
    From: ฿ 117.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-7

    [Stainless Steel] Double Ring (10 pcs) EA638DP-7

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electro polishing finish
    ・Wire shape-Round
    ・SUS316 specification which has excellent resistance to corrosion, seawater, etc.
    ・ID-13
    ・Wire dia.-1.6
    ・Working load-3.0kg
    From: ฿ 139.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-8

    [Stainless Steel] Double Ring (10 pcs) EA638DP-8

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electro polishing finish
    ・Wire shape-Round
    ・SUS316 specification which has excellent resistance to corrosion, seawater, etc.
    ・ID-18
    ・Wire dia.-1.6
    ・Working load-2.0kg
    From: ฿ 154.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Double Ring (10 pcs) EA638DP-9

    [Stainless Steel] Double Ring (10 pcs) EA638DP-9

    ESCO

    【Product Specifications】
    ・Material-SUS316
    ・Electro polishing finish
    ・Wire shape-Round
    ・SUS316 specification which has excellent resistance to corrosion, seawater, etc.
    ・ID-20
    ・Wire dia.-1.8
    ・Working load-3.0kg
    From: ฿ 189.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Security ensuring/Disaster prevention goods type
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-20B
You can add up to 6 items per a category to the compare list.
Carabiner Hook EA638JK-20
You can add up to 6 items per a category to the compare list.
Snap for Key Ring EA638AS-10
You can add up to 6 items per a category to the compare list.
Snap for Key Ring EA638AS-8
You can add up to 6 items per a category to the compare list.
Snap for Key Ring EA638AS-9
You can add up to 6 items per a category to the compare list.
Safety Catch EA638CG-10A
You can add up to 6 items per a category to the compare list.
Double Ring (10 pcs) EA638D-1
You can add up to 6 items per a category to the compare list.
Double Ring (10 pcs) EA638D-2
You can add up to 6 items per a category to the compare list.
Double Ring (10 pcs) EA638D-3
You can add up to 6 items per a category to the compare list.
Double Ring (10 pcs) EA638D-4
You can add up to 6 items per a category to the compare list.
Double Ring (10 pcs) EA638D-5
You can add up to 6 items per a category to the compare list.
Double Ring (10 pcs) EA638D-6
You can add up to 6 items per a category to the compare list.
Key Ring(10 pcs) EA638DM-41
You can add up to 6 items per a category to the compare list.
Key Ring(10 pcs) EA638DM-43
You can add up to 6 items per a category to the compare list.
Key Ring(10 pcs) EA638DM-51
You can add up to 6 items per a category to the compare list.
Key Ring(10 pcs) EA638DM-52
You can add up to 6 items per a category to the compare list.
Key Ring(10 pcs) EA638DM-53
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DN-1
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DN-2
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DN-4
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-1
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-10
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-2
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-22B
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-3
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-4
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-5
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-6
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-7
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-8
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Double Ring (10 pcs) EA638DP-9
Brand

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

[Stainless Steel] Double Ring (10 pcs) EA638DP-20B【10 Pieces Per Package】

Carabiner Hook EA638JK-20

Snap for Key Ring EA638AS-10

Snap for Key Ring EA638AS-8

Snap for Key Ring EA638AS-9

Safety Catch EA638CG-10A

Double Ring (10 pcs) EA638D-1

Double Ring (10 pcs) EA638D-2

Double Ring (10 pcs) EA638D-3

Double Ring (10 pcs) EA638D-4

Double Ring (10 pcs) EA638D-5

Double Ring (10 pcs) EA638D-6

Key Ring(10 pcs) EA638DM-41

Key Ring(10 pcs) EA638DM-43

Key Ring(10 pcs) EA638DM-51

Key Ring(10 pcs) EA638DM-52

Key Ring(10 pcs) EA638DM-53

[Stainless Steel] Double Ring (10 pcs) EA638DN-1

[Stainless Steel] Double Ring (10 pcs) EA638DN-2

[Stainless Steel] Double Ring (10 pcs) EA638DN-4

[Stainless Steel] Double Ring (10 pcs) EA638DP-1

[Stainless Steel] Double Ring (10 pcs) EA638DP-10

[Stainless Steel] Double Ring (10 pcs) EA638DP-2

[Stainless Steel] Double Ring (10 pcs) EA638DP-22B

[Stainless Steel] Double Ring (10 pcs) EA638DP-3

[Stainless Steel] Double Ring (10 pcs) EA638DP-4

[Stainless Steel] Double Ring (10 pcs) EA638DP-5【10 Pieces Per Package】

[Stainless Steel] Double Ring (10 pcs) EA638DP-6

[Stainless Steel] Double Ring (10 pcs) EA638DP-7

[Stainless Steel] Double Ring (10 pcs) EA638DP-8

[Stainless Steel] Double Ring (10 pcs) EA638DP-9

From

฿ 74.00

฿ 340.00

฿ 89.00

฿ 145.00

฿ 139.00

฿ 515.00

฿ 175.00

฿ 219.00

฿ 232.00

฿ 319.00

฿ 522.00

฿ 739.00

฿ 120.00

฿ 254.00

฿ 132.00

฿ 182.00

฿ 189.00

฿ 182.00

฿ 197.00

฿ 240.00

฿ 80.00

฿ 269.00

฿ 80.00

฿ 80.00

฿ 89.00

฿ 102.00

฿ 110.00

฿ 117.00

฿ 139.00

฿ 154.00

฿ 189.00

Days to Ship 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 72 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Security ensuring/Disaster prevention goods type-------------------------------

Loading...

  1. 1

Related Categories to Disaster/Theft Prevention Supplies