[Stainless Steel] Double Ring (10 pcs) EA638DP-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SUS316
・Electro polishing finish
・Wire shape-Round
・SUS316 specification which has excellent resistance to corrosion, seawater, etc.
・ID-18
・Wire dia.-1.6
・Working load-2.0kg