(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ELECOM USB Goods

USB Goods products in the Electrical & Controls category from ELECOM. The product can be selected based on many product specifications. ELECOM offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. ELECOM products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    8 GB DIMM/PC4-17000 288-pin DDR4-SDRAM/DDR4-2133 Memory Module For Desktop PCs

    8 GB DIMM/PC4-17000 288-pin DDR4-SDRAM/DDR4-2133 Memory Module For Desktop PCs

    ELECOM

    [Features] 288-pin DDR4-SDRAM DIMM memory module for desktop PCs that supports memory operating at DDR4-2133 and PC4-17000.

    [Product Specifications]
    · 288-pin DDR4-SDRAM DIMM memory module for desktop PCs that supports memory operating at DDR4-2133 and PC4-17000.
    · Allows stable, high-speed operation at a maximum data transfer rate of 17.0 GB/s.
    · Compared with DDR3 at 1.5 V, realizes reduced power consumption with a low voltage of 1.2 V.
    · The terminal surface slopes gently, allowing smooth installation to the slot.
    The increased memory capacity means that a comfortable, stress-free operating environment can be realized even when opening and using multiple applications, or when performing memory-intensive work such as editing multimedia content.
    Includes a reassuring 6 year warranty.
    Use the manufacturer's "Memo Navi (Memory Navigation)" website to quickly check the latest compatible models.
    · Memory type: DDR4-SDRAM
    · Memory specification: DDR4-2133
    · Memory module specification: PC4-17000
    · Memory module shape: 288-pin DIMM
    · Memory module capacity: 8 GB
    · Bit configuration: 1024 M × 64-bit
    · SPD: yes
    · Package size: width 180 mm × depth 60 mm × height 20 mm
    · Package weight: 0.033 Kg
    · JAN code: 4953103275157
    From: ฿ 11,154.04
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
8 GB DIMM/PC4-17000 288-pin DDR4-SDRAM/DDR4-2133 Memory Module For Desktop PCs
Brand

ELECOM

Product Series

8 GB DIMM/PC4-17000 288-pin DDR4-SDRAM/DDR4-2133 Memory Module For Desktop PCs

From

฿ 11,154.04

Days to Ship Quote

Loading...

  1. 1

Related Categories to USB Goods