(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Laminate Film 100–350 μm【20-120 Pieces Per Package】
ASUKA
From: ฿ 488.95 |
---|
Days to Ship: Same day |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Supported Size (Laminating Machine) |
Model (Laminate Film) |
Thickness(µm) |
You can add up to 6 items per a category to the compare list. | |
Brand | ASUKA |
Product Series | |
From | ฿ 488.95 |
Days to Ship | Same day |
Product Model | Laminate Film |
Supported Size (Laminating Machine) | - |
Model (Laminate Film) | B5 / A4 / B4 / A3 / A2 / ID Card Size / Regular Card Size / Business Card Size / Commuter Pass Size / Card Size |
Thickness(µm) | 100 ~ 250 |
Loading...
How can we improve?
How can we improve?