(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
From: ฿ 1,705.40 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,857.43 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,446.35 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,384.94 |
---|
Days to Ship: |
From: ฿ 1,534.00 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,991.16 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,084.45 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,380.40 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,655.91 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,710.79 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 1,290.29 |
---|
Days to Ship: |
From: ฿ 985.00 |
---|
Days to Ship: |
ASAKA INDUSTRIAL
From: ฿ 988.75 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Blade tip type (only shovels) |
Overall length (mm) |
Blade tip material |
Handle material |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL | ASAKA INDUSTRIAL |
Product Series | ||||||||||||||
From | ฿ 1,705.40 | ฿ 1,857.43 | ฿ 1,446.35 | ฿ 1,384.94 | ฿ 1,534.00 | ฿ 1,991.16 | ฿ 1,084.45 | ฿ 1,380.40 | ฿ 1,655.91 | ฿ 2,079.00 | ฿ 1,710.79 | ฿ 1,290.29 | ฿ 985.00 | ฿ 988.75 |
Days to Ship | 12 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) |
Product Type | Shovel | Shovel | Shovel | Shovel | Shovel | Shovel | Shovel | Shovel | Shovel | Digging | Digging | Shovel | Rake | Shovel |
Blade tip type (only shovels) | Round shape / Rectangular | Round shape | Round shape / Rectangular | Round shape / Rectangular | Round shape | Shovel Type | Round shape / Rectangular | Concrete Type | Channel | - | - | Round shape / Rectangular | - | Round shape |
Overall length (mm) | 900 to 999 | 900 to 999 | 900 to 999 | 900 to 999 | 900 to 999 | 1000 to 1099 | 800 to 899 | 900 to 999 | 900 to 999 | 1200 or More | 900 to 999 | 900 to 999 | 900 to 999 | 900 to 999 |
Blade tip material | Shovel steel board | Shovel steel board | Shovel steel board | Shovel steel board | Shovel steel board | Shovel steel board | Shovel steel board | Shovel steel board | Shovel steel board | Steel | Steel | Shovel steel board | Steel | Shovel steel board |
Handle material | Stainless Steel | High Tension | High Tension | Wood | High Tension | High Tension | Steel | Steel | High Tension | Steel | Steel | - | Wood | High Tension |
Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?