(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Concrete, medium, P

Concrete, medium, P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 002113

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Concrete Form
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Steel
  • Blade Edge Width(mm)
    180
  • Blade Edge Length(mm)
    220
  • Trusco Code
    382-0149
  • Mass(g)
    1400
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Excellent for work involving mixing materials such as concrete or soil.
  • Plate Thickness(mm)
    1.45
  • Amount Of Content
    1 pc.
Part Number
002113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,380.40

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Concrete Form
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Steel
  • Blade Edge Width(mm)
    180
  • Blade Edge Length(mm)
    220
  • Trusco Code
    382-0149
  • Mass(g)
    1400
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Excellent for work involving mixing materials such as concrete or soil.
  • Plate Thickness(mm)
    1.45
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The head has been heat-treated with quenching and tempering.
· The handle is lined to prevent slipping.
· The grip is drum shaped for easy holding.
· Suitable for concrete or earth mixing work, etc.
[Applications]
· For concrete or earth mixing work, etc.
· For cleaning gutters, etc.

Specifications of 002113

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Concrete Form
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Steel
  • Blade Edge Width(mm)
    180
  • Blade Edge Length(mm)
    220
  • Trusco Code
    382-0149
  • Mass(g)
    1400
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Excellent for work involving mixing materials such as concrete or soil.
  • Plate Thickness(mm)
    1.45
  • Amount Of Content
    1 pc.
Part Number
002113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,380.40

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1