(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
[Texas Instruments] Flip-Flop/Latch/Register
TI
From: ฿ 22.30 |
---|
Days to Ship: |
From: ฿ 191.57 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Logic Family |
Output Type |
Logic Type |
Performance |
No. Of Bits Per Element |
Circuit Configuration |
Trigger Type |
Supply Voltage (Range) |
Supply Voltage (Max) |
Supply Voltage (Min) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TI | TI |
Product Series | ||
From | ฿ 22.30 | ฿ 191.57 |
Days to Ship | 5 Day(s) | 6 Day(s) |
Installation Type | Surface Mount | - |
Logic Family | 74AHC ~ 74LVTH | - |
Output Type | 3 State ~ Reverse | 3 State |
Logic Type | D type ~ Shift register | - |
Performance | Set (Preset) And Reset / Master Reset / Standard / Serial>Parallel / Parallel Or Serial>Serial | - |
No. Of Bits Per Element | 1 ~ 8 | - |
Circuit Configuration | 8:8 | - |
Trigger Type | Positive Edge | - |
Supply Voltage (Range) | 0.8V to 3.6V ~ 4.75V to 5.25V | - |
Supply Voltage (Max) | - | 5.5 |
Supply Voltage (Min) | - | 4.5 |
Loading...
How can we improve?
How can we improve?