(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
[Texas Instruments] Selector/Multiplexer/Demultiplexer
TI
From: ฿ 34.36 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Installation Type |
Logic Family |
Logic Type |
Circuit Configuration |
Supply Voltage (Range) |
You can add up to 6 items per a category to the compare list. | |
Brand | TI |
Product Series | |
From | ฿ 34.36 |
Days to Ship | 5 Day(s) |
Installation Type | Surface Mount |
Logic Family | 74CBTLV / 74LV / 74CB / 74CBT / 74CBTD |
Logic Type | Fet Bus Switch / Bus Fet Exchange Switch / Fet Multiplexer/Demultiplexer / Multiplexer |
Circuit Configuration | 1 x 1:1 ~ 10 x 1:1 |
Supply Voltage (Range) | 2V to 5.5V ~ 4.5V to 5.5V |
Loading...
How can we improve?
How can we improve?