(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TI Digital Comparators

Digital Comparators products in the Electrical & Controls category from TI. The product can be selected based on many product specifications such as AC Input current (Maximum), Logic Family, Logic Type, Output Type, Output Function. TI offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. TI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Texas Instruments] Digital Comparator

    [Texas Instruments] Digital Comparator

    TI

    Various packaged products such as through-hole mounting type and surface mounting type. Various series (4000 Series, 74 Series, etc.), Digital comparator IC
    From: ฿ 244.37
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
AC Input current (Maximum)
Logic Family
Logic Type
Output Type
Output Function
No. Of Bits
Supply Voltage (Range)
You can add up to 6 items per a category to the compare list.
[Texas Instruments] Digital Comparator
Brand

TI

Product Series

[Texas Instruments] Digital Comparator

From

฿ 244.37

Days to Ship 6 Day(s)
AC Input current (Maximum)Surface Mount
Logic Family74ALS
Logic TypeIdentity Comparator
Output TypeActive Low
Output FunctionA=B
No. Of Bits8
Supply Voltage (Range)4.5V to 5.5V

Loading...

  1. 1

Related Categories to Digital Comparators