(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RENESAS Memory-IC-Related

Memory-IC-Related products in the Electrical & Controls category from RENESAS. The product can be selected based on many product specifications. RENESAS offers products around 17 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. RENESAS products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
17 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit)

    Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit)

    RENESAS

    The R1LV1616HBG-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit with embedded ECC. R1LV1616HBG-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-ball plastic FBGA for high density surface mounting.
    From: ฿ 3,967.86
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Renesas Electronics] Memory IC Related Device

    [Renesas Electronics] Memory IC Related Device

    RENESAS

    Various packaged products such as through-hole mounting type and surface mounting type. Various types of memory and controller ICs such as SRAM and DRAM.
    From: ฿ 196.73
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Advanced LPSRAM, R1LP0108E

    Advanced LPSRAM, R1LP0108E

    RENESAS

    The R1LP0108E Series is a family of low voltage 1-Mbit static RAMs organized as 131, 072-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LP0108E Series has realized higher density, higher performance and low power consumption. The R1LP0108E Series is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. It has been packaged in 32-pin SOP, 32-pin TSOP and 32-pin sTSOP.
    From: ฿ 1,059.20
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit / 2-Mword × 8-bit)

    Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit / 2-Mword × 8-bit)

    RENESAS

    The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.
    From: ฿ 4,112.34
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RZ/A1M RTOS MPU with 5MB of On-chip RAM

    RZ/A1M RTOS MPU with 5MB of On-chip RAM

    RENESAS

    The RZ/A1M Group MPUs are full-featured with an Arm® Cortex®-A9 core running at 400MHz and 5MB of on-chip SRAM. With 5MB on-chip SRAM, the RZ/A1M supports up to 2 Displays with WSVGA (1024x600) resolution or a single display with WXGA (1280x800) resolution without the need for external memory. RZ/A1M enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1M, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.
    From: ฿ 1,789.69
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RZ/A1LU RTOS MPU with 3MB of On-chip RAM

    RZ/A1LU RTOS MPU with 3MB of On-chip RAM

    RENESAS

    The RZ/A1LU Group MPUs are cost-effective and feature an Arm® Cortex®-A9 core running at 400MHz and 3MB of on-chip SRAM. With 3MB on-chip SRAM, the RZ/A1LU supports up to 2 Displays with WVGA (800x480) resolution or a single display with WSVGA (1024x600) resolution without the need for external memory. RZ/A1LU enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1LU, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.
    From: ฿ 1,154.81
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RZ/A1H RTOS MPU with 10MB of On-chip RAM

    RZ/A1H RTOS MPU with 10MB of On-chip RAM

    RENESAS

    RZ/A1H is the premium full-featured part in the RZ/A1 family with an Arm® Cortex®-A9 core running at 400MHz and 10MB of on-chip SRAM. With 10MB on-chip SRAM, the RZ/A1H supports up to 2 Displays with WXGA (1280x800) resolution without the need for external memory. RZ/A1H enables very compact embedded designs without the need to worry about memory procurement and memory EOL. With RZ/A1H, you can design your embedded system like an MCU and get the performance of a 400MHz Arm® Cortex®-A9 MPU. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in QFP and BGA packages with different sizes to support board layout flexibility and with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.
    From: ฿ 1,927.86
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RMLV0816BGBG 8Mb Advanced LPSRAM (512k word × 16bit)

    RMLV0816BGBG 8Mb Advanced LPSRAM (512k word × 16bit)

    RENESAS

    The RMLV0816BGBG is a family of 8-Mbit static RAMs organized 524, 288-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0816BGBG has realized higher density, higher performance and low power consumption. The RMLV0816BGBG offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 48-ball fine pitch ball grid array.
    From: ฿ 1,197.80
    Days to Ship: day to ship 98 Day(s)
    day to ship 98 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RMLV0414E 4Mb Advanced LPSRAM (256-kword × 16-bit)

    RMLV0414E 4Mb Advanced LPSRAM (256-kword × 16-bit)

    RENESAS

    The RMLV0414E Series is a family of 4-Mbit static RAMs organized 262, 144-word × 16-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0414E Series has realized higher density, higher performance and low power consumption. The RMLV0414E Series offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 44-pin TSOP (II).
    From: ฿ 1,113.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RMLV0408E 4Mb Advanced LPSRAM (512-kword × 8-bit)

    RMLV0408E 4Mb Advanced LPSRAM (512-kword × 8-bit)

    RENESAS

    The RMLV0408E Series is a family of 4-Mbit static RAMs organized 524, 288-word × 8-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0408E Series has realized higher density, higher performance and low power consumption. The RMLV0408E Series offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP, 32-pin TSOP (II) or 32-pin sTSOP.
    From: ฿ 1,142.54
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    R1RW0416D-R 4M High-speed SRAM (256-kword × 16-bit)

    R1RW0416D-R 4M High-speed SRAM (256-kword × 16-bit)

    RENESAS

    The R1RW0416D is a 4-Mbit High-Speed static RAM organized 256-kword × 16-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. Especially, LVersion and S-Version are low power consumption and it is the best for the battery backup system. The package prepares 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high density surface mounting.
    From: ฿ 1,747.46
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    R1RW0416D-I Wide Temperature Range Version 4M High-speed SRAM (256-kword × 16-bit)

    R1RW0416D-I Wide Temperature Range Version 4M High-speed SRAM (256-kword × 16-bit)

    RENESAS

    The R1RW0416DI is a 4-Mbit High-Speed static RAM organized 256-kword × 16-bit. It has realized High-Speed access time by employing CMOS process (6-transistor memory cell) and High-Speed circuit designing technology. It is most appropriate for the application which requires High-Speed, high density memory and wide bit width configuration, such as cache and buffer memory in system. The R1RW0416DI is packaged in 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high density surface mounting.
    From: ฿ 1,026.76
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Advanced LPSRAM, R1LV5256E

    Advanced LPSRAM, R1LV5256E

    RENESAS

    The R1LV5256E Series is a family of low voltage 256-Kbit static RAMs organized as 32, 768-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LV5256E Series has realized higher density, higher performance and low power consumption. The R1LV5256E Series is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.
    From: ฿ 183.41
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Advanced LPSRAM, R1LV0216BSB

    Advanced LPSRAM, R1LV0216BSB

    RENESAS

    The R1LV0216BSB is a family of low voltage 2-Mbit static RAMs organized as 131, 072-word by 16-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LV0216BSB has realized higher density, higher performance and low power consumption. The R1LV0216BSB is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. The R1LV0216BSB has been packaged in 44-pin TSOP.
    From: ฿ 450.64
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Advanced LPSRAM, R1LV0208BSA

    Advanced LPSRAM, R1LV0208BSA

    RENESAS

    The R1LV0208BSA is a family of low voltage 2-Mbit static RAMs organized as 262, 144-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LV0208BSA has realized higher density, higher performance and low power consumption. The R1LV0208BSA is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. The R1LV0208BSA has been packaged in 32-pin sTSOP.
    From: ฿ 751.33
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Advanced LPSRAM, R1LP5256E

    Advanced LPSRAM, R1LP5256E

    RENESAS

    The R1LP5256E Series is a family of low voltage 256-Kbit static RAMs organized as 32, 768-word by 8-bit, fabricated by Renesas’s high-performance 0. 15um CMOS and TFT technologies. The R1LP5256E Series has realized higher density, higher performance and low power consumption. The R1LP5256E Series is suitable for memory applications where a simple interfacing, battery operating and battery backup are the important design objectives. It has been packaged in 28-pin SOP and 28-pin TSOP.
    From: ฿ 206.90
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Advanced LPSRAM, R1LP0408D

    Advanced LPSRAM, R1LP0408D

    RENESAS

    The R1LP0408D Series is a family of 4-Mbit static RAMs organized 512-kword × 8-bit, fabricated by Renesas’s high-performance CMOS and TFT technologies. The R1LP0408D Series has realized higher density, higher performance and low power consumption. The R1LP0408D Series offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP and 32-pin TSOP.
    From: ฿ 743.81
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit)
You can add up to 6 items per a category to the compare list.
[Renesas Electronics] Memory IC Related Device
You can add up to 6 items per a category to the compare list.
Advanced LPSRAM, R1LP0108E
You can add up to 6 items per a category to the compare list.
Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit / 2-Mword × 8-bit)
You can add up to 6 items per a category to the compare list.
RZ/A1M RTOS MPU with 5MB of On-chip RAM
You can add up to 6 items per a category to the compare list.
RZ/A1LU RTOS MPU with 3MB of On-chip RAM
You can add up to 6 items per a category to the compare list.
RZ/A1H RTOS MPU with 10MB of On-chip RAM
You can add up to 6 items per a category to the compare list.
RMLV0816BGBG 8Mb Advanced LPSRAM (512k word × 16bit)
You can add up to 6 items per a category to the compare list.
RMLV0414E 4Mb Advanced LPSRAM (256-kword × 16-bit)
You can add up to 6 items per a category to the compare list.
RMLV0408E 4Mb Advanced LPSRAM (512-kword × 8-bit)
You can add up to 6 items per a category to the compare list.
R1RW0416D-R 4M High-speed SRAM (256-kword × 16-bit)
You can add up to 6 items per a category to the compare list.
R1RW0416D-I Wide Temperature Range Version 4M High-speed SRAM (256-kword × 16-bit)
You can add up to 6 items per a category to the compare list.
Advanced LPSRAM, R1LV5256E
You can add up to 6 items per a category to the compare list.
Advanced LPSRAM, R1LV0216BSB
You can add up to 6 items per a category to the compare list.
Advanced LPSRAM, R1LV0208BSA
You can add up to 6 items per a category to the compare list.
Advanced LPSRAM, R1LP5256E
You can add up to 6 items per a category to the compare list.
Advanced LPSRAM, R1LP0408D
Brand

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

RENESAS

Product Series

Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit)

[Renesas Electronics] Memory IC Related Device

Advanced LPSRAM, R1LP0108E

Wide Temperature Range Version 16 M SRAM (1-Mword × 16-bit / 2-Mword × 8-bit)

RZ/A1M RTOS MPU with 5MB of On-chip RAM

RZ/A1LU RTOS MPU with 3MB of On-chip RAM

RZ/A1H RTOS MPU with 10MB of On-chip RAM

RMLV0816BGBG 8Mb Advanced LPSRAM (512k word × 16bit)

RMLV0414E 4Mb Advanced LPSRAM (256-kword × 16-bit)

RMLV0408E 4Mb Advanced LPSRAM (512-kword × 8-bit)

R1RW0416D-R 4M High-speed SRAM (256-kword × 16-bit)

R1RW0416D-I Wide Temperature Range Version 4M High-speed SRAM (256-kword × 16-bit)

Advanced LPSRAM, R1LV5256E

Advanced LPSRAM, R1LV0216BSB

Advanced LPSRAM, R1LV0208BSA

Advanced LPSRAM, R1LP5256E

Advanced LPSRAM, R1LP0408D

From

฿ 3,967.86

฿ 196.73

฿ 1,059.20

฿ 4,112.34

฿ 1,789.69

฿ 1,154.81

฿ 1,927.86

฿ 1,197.80

฿ 1,113.70

฿ 1,142.54

฿ 1,747.46

฿ 1,026.76

฿ 183.41

฿ 450.64

฿ 751.33

฿ 206.90

฿ 743.81

Days to Ship 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 98 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 5 Day(s)

Loading...

  1. 1

Related Categories to Memory-IC-Related