(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAXIM Digital Potentiometers

Digital Potentiometers products in the Electrical & Controls category from MAXIM. The product can be selected based on many product specifications such as AC Input current (Maximum), Resistance, Tap, Memory Type, Data Transmission Interface. MAXIM offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. MAXIM products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Maxim Integrated] Digital Potentiometer

    [Maxim Integrated] Digital Potentiometer

    MAXIM

    Various bulk items of through-hole mount type, surface mount type, etc. Digital potentiometers, OPT, volatile, non-volatile memory, etc.
    From: ฿ 254.10
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
AC Input current (Maximum)
Resistance(Ω)
Tap
No. Of Circuits
Memory Type
Data Transmission Interface
Supply Voltage (Range)
You can add up to 6 items per a category to the compare list.
[Maxim Integrated] Digital Potentiometer
Brand

MAXIM

Product Series

[Maxim Integrated] Digital Potentiometer

From

฿ 254.10

Days to Ship 5 Day(s)
AC Input current (Maximum)Surface Mount
Resistance(Ω)10kΩ / 10kΩ, 50kΩ / 16.5kΩ / 45kΩ / 50kΩ
Tap32 ~ 1024
No. Of Circuits-
Memory TypeNon-Volatile / Volatile
Data Transmission InterfaceSerial(2-Wire) ~ UP/DOWN
Supply Voltage (Range)2.6V~5.5V ~ 5V

Loading...

  1. 1

Related Categories to Digital Potentiometers