(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MAXIM Logic Level Translators

Logic Level Translators products in the Electrical & Controls category from MAXIM. The product can be selected based on many product specifications such as Installation Type, Logic Family, Logic Type, Input Type, Output Type. MAXIM offers products around 1 items and the product specifications can easily be compared. Parts and equipment for controlling machines and electrical systems. Controllers and power supplies. MAXIM products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [Maxim Integrated] Logic Level Translator

    [Maxim Integrated] Logic Level Translator

    MAXIM

    Various bulk items of surface mount type. Logic level translator and level shifter ICs.
    From: ฿ 241.15
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Installation Type
Logic Family
Logic Type
Input Type
Output Type
No. Of Bits
No. Of Channels
No. Of Output Channels
Differential - Input/Output
Supply Voltage
You can add up to 6 items per a category to the compare list.
[Maxim Integrated] Logic Level Translator
Brand

MAXIM

Product Series

[Maxim Integrated] Logic Level Translator

From

฿ 241.15

Days to Ship 5 Day(s)
Installation TypeSurface Mount
Logic Family-
Logic Typeトランスレ-タ、単方向性、3ステ-ト、オ-プンドレイン ~ トランスレ-タ、双方向性
Input TypeLVTTL、TTL ~ ロジック
Output TypeI2C ~ 論理
No. Of Bits1 ~ 4
No. Of Channels1 ~ 8
No. Of Output Channels1
Differential - Input/OutputNo/Yes / No/No
Supply Voltage1.2V~5.5V ~ 3V~3.6V

Loading...

  1. 1

Related Categories to Logic Level Translators