(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CROWN Cases/Bags

Cases/Bags products in the Safety & General Supplies category from CROWN. The product can be selected based on many product specifications such as Product Type. CROWN offers products around 1 items and the product specifications can easily be compared. Protective equipment for use in factories. Protection device, alarm to increase factory safety. CROWN products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Hard Card Case B2

    Hard Card Case B2

    CROWN

    [Features]
    Keeps contents easy to see due to unchanging transparency.
    Superior durability, and suitable for card/document storage or circulation.

    [Product Specifications]
    · Standard: B2
    · Internal Dimensions: L 520 x W 732 mm
    · External dimensions: height 525 X width 742 mm
    · Thickness: 0.5 mm
    · Material: Rigid PVC
    · Quantity: 1 sheet
    · JAN Code etc.: 4953349152144
    From: ฿ 414.26
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Main Body Color
You can add up to 6 items per a category to the compare list.
Hard Card Case B2
Brand

CROWN

Product Series

Hard Card Case B2

From

฿ 414.26

Days to Ship 3 Day(s)
Product TypeCard Case
Main Body Color-

Loading...

  1. 1

Related Categories to Cases/Bags