Hard Card Case B2

Brand :
CROWN

Caution

    Product Description

    [Features]
    Keeps contents easy to see due to unchanging transparency.
    Superior durability, and suitable for card/document storage or circulation.

    [Product Specifications]
    · Standard: B2
    · Internal Dimensions: L 520 x W 732 mm
    · External dimensions: height 525 X width 742 mm
    · Thickness: 0.5 mm
    · Material: Rigid PVC
    · Quantity: 1 sheet
    · JAN Code etc.: 4953349152144

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat