(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
[AMPHENOL] D-Sub/D-Type Connector For Circuit Board
AMPHENOL
From: ฿ 150.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Classification |
Classification_ |
Series |
Number of Positions |
Installation Type |
Connector Form |
Connector Type |
No. Of Rows |
You can add up to 6 items per a category to the compare list. | |
Brand | AMPHENOL |
Product Series | |
From | ฿ 150.00 |
Days to Ship | Quote |
Classification | Connector, Interconnected |
Classification_ | D-Subconnector |
Series | SD |
Number of Positions | 25 ~ 26Position |
Installation Type | Free Hanging ~ Through Hole |
Connector Form | D-Sub |
Connector Type | Receptacle, Female Socket |
No. Of Rows | 2 |
Loading...
How can we improve?
How can we improve?