(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
[Analog Devices] A/D Converter
Analog Devices
From: ฿ 419.90 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Series |
Data Transmission Interface |
Conversion Speed / Sampling Rate |
Installation Type |
No. Of Channels |
Input Type |
Resolution |
Supply Voltage (Range) |
Analog Supply Voltage |
Digital Supply Voltage |
Supply Voltage (Max) |
You can add up to 6 items per a category to the compare list. | |
Brand | Analog Devices |
Product Series | |
From | ฿ 419.90 |
Days to Ship | 5 Day(s) |
Series | AD9831 ~ PulSAR |
Data Transmission Interface | DSP, SPI ~ Serial, Parallel |
Conversion Speed / Sampling Rate | 1 M ~ - |
Installation Type | Surface Mount |
No. Of Channels | 1.0 / 2.0 / 8.0 |
Input Type | Differential ~ Single ended |
Resolution | 16.0 / 18.0 / 24.0 / 8.0 / 10.0 / 12.0 / 14.0 |
Supply Voltage (Range) | 3.1V to 3.5V ~ 3.3V to 5V |
Analog Supply Voltage | 1.8V ~ 12V, 15V |
Digital Supply Voltage | 1.8V to 3.3V ~ 5V |
Supply Voltage (Max) | 5.5V |
Loading...
How can we improve?
How can we improve?