(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Round Sling (JIS Standard Product, Endless Type)
TRUSCO
From: ฿ 499.00 |
---|
Days to Ship: Same day |
Blue Sling Soft E (both-ends eye type)
TESAC
From: ฿ 925.00 |
---|
Days to Ship: 1 Day(s) |
RS PRO 1m Green Lifting Sling Webbing, 2t
RS Pro
From: ฿ 1,098.89 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 1m Purple Lifting Sling Webbing, 1t
RS Pro
From: ฿ 1,158.41 |
---|
Special Price |
Days to Ship: 8 Day(s) |
Round sling SS type (JIS standard product/endless type)
TAMURA SOUGYOU
From: ฿ 1,301.47 |
---|
Days to Ship: 1 Day(s) |
RS PRO 2.5m Purple Lifting Sling Round, 1t
RS Pro
From: ฿ 2,192.12 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 2m Purple Lifting Sling Webbing, 1t
RS Pro
From: ฿ 2,291.36 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 2m Yellow Lifting Sling Webbing, 3t
RS Pro
From: ฿ 2,510.96 |
---|
Special Price |
Days to Ship: 8 Day(s) |
Acid Proof Sling (Endless Type)
TAMURA SOUGYOU
From: ฿ 4,270.19 |
---|
Days to Ship: 1 Day(s) |
MEIDAI
From: ฿ 42,462.43 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Multi Sling HE (Loop on Both Ends)
SHIRAI
From: ฿ 890.57 |
---|
Days to Ship: 1 Day(s) |
SHIRAI
From: ฿ 1,259.37 |
---|
Days to Ship: 5 Day(s) |
Reinforcement Pipe (for Multi-Sling)
SHIRAI
From: ฿ 364.45 |
---|
Days to Ship: 10 Day(s) |
TAIYO SEIKI IRON WORKS
From: ฿ 18,661.60 |
---|
Special Price |
Days to Ship: 19 Day(s) |
TESAC
From: ฿ 1,357.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
RS PRO 0.5m Green Lifting Sling Round, 2t
RS Pro
From: ฿ 1,017.01 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 1m Green Lifting Sling Round, 2t
RS Pro
From: ฿ 1,885.37 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 2m Red Lifting Sling Round, 5t
RS Pro
From: ฿ 3,078.15 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 2m Yellow Lifting Sling Round, 3t
RS Pro
From: ฿ 2,876.80 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 3m Brown Lifting Sling Webbing, 6t
RS Pro
From: ฿ 3,781.44 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 3m Green Lifting Sling Round, 2t
RS Pro
From: ฿ 3,863.59 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 3m Yellow Lifting Sling Round, 3t
RS Pro
From: ฿ 5,036.48 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 4m Red Lifting Sling Webbing, 5t
RS Pro
From: ฿ 12,601.47 |
---|
Special Price |
Days to Ship: 8 Day(s) |
RS PRO 5m Red Lifting Sling Webbing, 5t
RS Pro
From: ฿ 11,296.04 |
---|
Special Price |
Days to Ship: 8 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Belt width(mm) |
Maximum Working Load(t) |
Overall Length(m) |
Product Type |
Belt Thickness(mm) |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO | TESAC | RS Pro | RS Pro | TAMURA SOUGYOU | RS Pro | RS Pro | RS Pro | TAMURA SOUGYOU | MEIDAI | SHIRAI | SHIRAI | SHIRAI | TAIYO SEIKI IRON WORKS | TESAC | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro | RS Pro |
Product Series | ||||||||||||||||||||||||
From | ฿ 499.00 | ฿ 925.00 | ฿ 1,098.89 Special Price On Sale Until 30/09/2024 | ฿ 1,158.41 Special Price On Sale Until 30/09/2024 | ฿ 1,301.47 | ฿ 2,192.12 Special Price On Sale Until 30/09/2024 | ฿ 2,291.36 Special Price On Sale Until 30/09/2024 | ฿ 2,510.96 Special Price On Sale Until 30/09/2024 | ฿ 4,270.19 | ฿ 42,462.43 Special Price On Sale Until 31/07/2024 | ฿ 890.57 | ฿ 1,259.37 | ฿ 364.45 | ฿ 18,661.60 Special Price On Sale Until 31/07/2024 | ฿ 1,357.00 Special Price On Sale Until 31/07/2024 | ฿ 1,017.01 Special Price On Sale Until 30/09/2024 | ฿ 1,885.37 Special Price On Sale Until 30/09/2024 | ฿ 3,078.15 Special Price On Sale Until 30/09/2024 | ฿ 2,876.80 Special Price On Sale Until 30/09/2024 | ฿ 3,781.44 Special Price On Sale Until 30/09/2024 | ฿ 3,863.59 Special Price On Sale Until 30/09/2024 | ฿ 5,036.48 Special Price On Sale Until 30/09/2024 | ฿ 12,601.47 Special Price On Sale Until 30/09/2024 | ฿ 11,296.04 Special Price On Sale Until 30/09/2024 |
Days to Ship | Same day | 1 Day(s) | 8 Day(s) | 8 Day(s) | 1 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 1 Day(s) | 40 Day(s) | 1 Day(s) | 5 Day(s) | 10 Day(s) | 19 Day(s) | 12 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) | 8 Day(s) |
Belt width(mm) | 34 ~ 67 | 38 ~ 64 | - | - | 41 ~ 50 | - | - | - | 48 ~ 50 | 60 ~ 90 | 37 ~ 52 | 32 ~ 43 | - | - | 39 ~ 57 | - | - | - | - | - | - | - | - | - |
Maximum Working Load(t) | 0.5 ~ 5 | 0.5 ~ 3.2 | - | - | 0.5 ~ 2 | - | - | - | 1 ~ 2 | 10 ~ 25 | 0.5 ~ 2 | 0.5 ~ 2 | - | 16 ~ 20 | 0.5 ~ 3.2 | - | - | - | - | - | - | - | - | - |
Overall Length(m) | 0.5 ~ 5 | 1 ~ 5 | - | - | 1 ~ 2 | - | - | - | 2 ~ 4 | 3 ~ 7 | 1 ~ 4 | 1 ~ 4 | 0.5 | 1 ~ 3 | 1 ~ 5 | - | - | - | - | - | - | - | - | - |
Product Type | Round sling | Round sling | - | - | Round sling | - | - | - | Round sling | Round sling | Round sling | Round sling | Reinforced cylinder | Round sling | Round sling | - | - | - | - | - | - | - | - | - |
Belt Thickness(mm) | 4 ~ 11 | 6 ~ 20 | - | - | 4 ~ 9 | - | - | - | 10 ~ 16 | 15 ~ 30 | 7 ~ 15 | 8 ~ 13 | - | - | 4 ~ 11 | - | - | - | - | - | - | - | - | - |
Other | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?