(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Balance and Balance-Related Items

Scales and scale-related items are mass measuring instruments and items used in relation to them when measuring. They are used particularly when accurately measuring fine objects. Scales include electronic scales where measurement results are displayed digitally and analytical scales appropriate for chemical analysis. Electronic scales are load cell type, electromagnetic type, and tuning fork type, and all measure a standard weight in order to accurately show mass values and require calibration. Recent models have a calibration weight built-in. Models for weighing from a minimum of 30 g to a maximum of 31 kg are available, and the minimum display is from 0.001 g. Scales must be selected according to the purpose they are used for in addition to weighing based on dimensions and how fine to measure. Related items include weights, anti-vibration tables, and weighing dishes.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • 16 Day(s) or Less
  • Others
32 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Standard Test Weight for Scale

    Standard Test Weight for Scale

    TGK

    [Features]
    ·Comes in a case with tweezers (small)
    ·Materials: Brass/Chrome Plating
    From: ฿ 3,550.72
    Days to Ship: day to ship 34 Day(s)
    day to ship 34 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Weight

    Weight

    AS ONE

    [Features]
    · Comes in a high quality aluminum case for safe storage
    · Made of stainless steel with excellent corrosion resistance and wear resistance.
    From: ฿ 2,114.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Counting Scale
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Digital Counting Scale

    AS ONE

    [Features]
    · Quantity, individual weight, and overall weight can be displayed at once.
    · The target quantity or target weight can be programmed and set, and an alarm will sound when the target value is reached.
    From: ฿ 31,022.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paraffin Paper

    Paraffin Paper【1-1,000 Pieces Per Package】

    AS ONE

    The surface for placing medicine has a glossy and smooth finish, and the back surface has a rough finish to prevent slippage when folded. Simili paper with smooth white surface is further ironed. Transparent medical paper with that prevents moisture. As it is airtight and effective in preventing evaporation, it is suitable for volatile chemicals.
    From: ฿ 108.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pillow-Type Weight

    Pillow-Type Weight

    AS ONE

    [Features]
    · Suitable for calibrating scales with a large weighing capacity.
    · Carrying is convenient with the attached handle, and stacking is also easy.
    From: ฿ 3,215.18
    Days to Ship: day to ship 30 Day(s)
    day to ship 30 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Precision Electronic Balance, Weighing (g) 320–12000
    Until 31/07/2024

    Sale
    Until 31/07/2024

    High Precision Electronic Balance, Weighing (g) 320–12000

    AS ONE

    [Features]
    · With tuning fork sensor mounted, excellent durability and long-term stability are provided.
    · Adopts a glass windshield for outstanding chemical resistance and electrostatic resistance compared to resin windshields.
    From: ฿ 39,134.00
    Special Price
    Days to Ship: day to ship 50 Day(s)
    day to ship 50 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dustproof, Waterproof Scale (IP68 Compliance) 3000G
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Dustproof, Waterproof Scale (IP68 Compliance) 3000G

    AS ONE

    ·It can be used in high humidity and dusty environments (when using rechargeable batteries).
    ·With a built-in rechargeable battery, it can be used in places where there is no power supply.
    ·Boasts excellent responsiveness.
    From: ฿ 14,828.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dustproof, Waterproof Scale (IP68 Compliance) 15000G
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Dustproof, Waterproof Scale (IP68 Compliance) 15000G

    AS ONE

    【Product Specifications】
    ・Model number: WPS15K2
    ・Weighing (g): 15000
    ・Minimum display (g): 2
    ・Reproducibility: +/- 2g
    ・Power supply: 100VAC 50/60Hz
    ・Linearity: +/- 2g
    ・Plate size: 225 x 185mm
    ・Display: LED
    ・Function: Tare, number of pieces, animal measuring
    ・Response speed: Approx 1 - 2 seconds
    ・Body material: Stainless steel (SUS304)
    ・Size: 225 x 260 x 125mm
    ・Weight: Approx 5.2kg
    From: ฿ 14,828.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Precision Large Capacity Electronic Scale (AXC)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Precision Large Capacity Electronic Scale (AXC)

    AS ONE

    You can measure heavy objects precisely.
    Uses HBM load cell and has excellent stability.
    It has a built-in rechargeable battery and can be used even in places where there is no power supply.
    From: ฿ 51,892.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Special Weight With Cylindrical Top and Bottom Hooks

    Special Weight With Cylindrical Top and Bottom Hooks

    AS ONE

    OIML (International Organization for Legal Metrology) certified non-magnetic stainless steel
    A weight with a hook suitable for mechanics measurement.
    From: ฿ 5,059.17
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Data Logger B-LOG

    Data Logger B-LOG

    AS ONE

    Measurement data are stored on SD card.
    From: ฿ 1,697.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Data Recorder Software for Electronic Scales

    Data Recorder Software for Electronic Scales

    AS ONE

    Data from multiple electronic balances can be recorded
    From: ฿ 1,697.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Platform Scale LCD Display with Backlight Measuring Weight (kg) 30–300
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Digital Platform Scale LCD Display with Backlight Measuring Weight (kg) 30–300

    AS ONE

    Operation is simple using a Japanese keyboard. The measurement plate and measurement area can be cleaned, enabling usage even in severe environments.
    From: ฿ 32,057.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Vibration Pads Sylomer

    Anti-Vibration Pads Sylomer

    AS ONE

    Anti-vibration pads with excellent impact absorption and damping performance. Made of special polyurethane immune to hydrolysis. Excellent durability in solutions (except strong alkali and strong acid) and environment (ozone, ultraviolet radiation [UV], weather resistance, organisms including microbes and mold).
    From: ฿ 205.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vibration Removal Sheet / Haplagel

    Vibration Removal Sheet / Haplagel

    AS ONE

    Shock absorbing/vibration-proof material that demonstrates a shock absorption rate of 90% or more, twice the vibration proofing of rubber, and 500% or more elongation durability. Vibration can be kept down by spreading it beneath electronic devices, and thus maintaining the stability of various equipment. Easy to cut with scissors or a box cutter, allowing the size to be adjusted according to the application.
    From: ฿ 2,685.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Horizontal Table
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Horizontal Table

    AS ONE

    A stand with a level indicator that's convenient as a stand for equipment that places importance on a horizontal level such as direct-reading balances and precision equipment.
    From: ฿ 8,955.00
    Special Price
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dust-Proof and Waterproof Electronic Balance (IP68 Standard Compliant) WPB Series
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Dust-Proof and Waterproof Electronic Balance (IP68 Standard Compliant) WPB Series

    AS ONE

    It can be used in high humidity and dusty environments.
    With a built-in rechargeable battery, it can be used in places where there is no power supply.
    From: ฿ 33,000.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dustproof, Waterproof Scale (IP68 Compliance) 6000G
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Dustproof, Waterproof Scale (IP68 Compliance) 6000G

    AS ONE

    【Product Specifications】
    ・Model number: WPS6K1
    ・Weighing (g): 6000
    ・Minimum display (g): 1
    ・Reproducibility: +/- 1g
    ・Power supply: 100VAC 50/60Hz
    ・Linearity: +/- 1g
    ・Plate size: 225 x 185mm
    ・Display: LED
    ・Function: Tare, number of pieces, animal measuring
    ・Response speed: Approx 1 - 2 seconds
    ・Body material: Stainless steel (SUS304)
    ・Size: 225 x 260 x 125mm
    ・Weight: Approx 5.2kg
    From: ฿ 14,828.00
    Special Price
    Days to Ship: day to ship 45 Day(s)
    day to ship 45 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Dustproof, Waterproof Scale (IP68 Compliance) 30000G
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Dustproof, Waterproof Scale (IP68 Compliance) 30000G

    AS ONE

    【Product Specifications】
    ・Model number: WPS30K5
    ・Weighing (g): 30000
    ・Minimum display (g): 5
    ・Reproducibility: +/- 5g
    ・Power supply: 100VAC 50/60Hz
    ・Linearity: +/- 5g
    ・Plate size: 225 x 185mm
    ・Display: LED
    ・Function: Tare, number of pieces, animal measuring
    ・Response speed: Approx 1 - 2 seconds
    ・Body material: Stainless steel (SUS304)
    ・Size: 225 x 260 x 125mm
    ・Weight: Approx 5.2kg
    From: ฿ 14,828.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Electronic balance (high speed and stable specifications) SPX series
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Electronic balance (high speed and stable specifications) SPX series

    AS ONE

    ·Ultra-sturdy and thin design.
    ·Equipped with various weighing applications and interfaces.
    From: ฿ 22,777.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Personal Electronic Scale EK
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Personal Electronic Scale EK

    AS ONE

    Compact and high resolution.
    Response characteristics can be selected according to the operating environment
    It is equipped with RS-232C as standard
    From: ฿ 25,667.00
    Special Price
    Days to Ship: day to ship 78 Day(s)
    day to ship 78 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Basic Electronic Scale Adventure Series AX Series
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Basic Electronic Scale Adventure Series AX Series

    AS ONE

    It is equipped with automatic calibration function with built-in calibration weight and temperature sensor
    Weighing data can be saved to USB memory, and balance settings can be saved/overwritten
    From: ฿ 65,477.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Digital Scale Valor 2000W Series
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Digital Scale Valor 2000W Series

    AS ONE

    Robust and easy-to-use waterproof digital scale
    Dust-proof and waterproof protection rating: IPX8
    From: ฿ 17,370.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Economy Bench Scale ES Series
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Economy Bench Scale ES Series

    AS ONE

    It can be used for simple weighing work at work sites and checking the weight of cylinders
    Uses a low profile weighing platform for easy loading and unloading
    From: ฿ 32,400.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Balance Scout Series STX Series
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Portable Balance Scout Series STX Series

    AS ONE

    Excellent operability with a full color touch panel
    It is equipped with various weighing applications and interfaces
    From: ฿ 25,045.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Disposable Tray DT Series
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Disposable Tray DT Series【200-300 Pieces Per Package】

    AS ONE

    Disposable tray made of crimped pulp that can be used for both autoclave and EO gas sterilization.
    From: ฿ 14,805.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pulsation Reduction Device Stand Set

    Pulsation Reduction Device Stand Set

    AS ONE

    Pulsation is easily reduced simply by connecting.
    It is a device to suppress pulsation generated by the tubing pump.
    By connecting inline to the tube on the liquid transfer side, smooth and well-controlled liquid transfer is possible.
    The wetted parts are made of PP and silicone rubber, and can be washed with alcohol or sterilized by an autoclave.
    Silicone rubber cylinders can be replaced.
    From: ฿ 11,650.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Newton Weight OIML Cylindrical

    Newton Weight OIML Cylindrical

    AS ONE

    Newton (N) weight of SI unit system, which is a standard unit of measurement.
    From: ฿ 4,497.04
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AS PRO Electronic Scale ASR Series
    AS PRO Electronic Scale ASR Series
    AS PRO Electronic Scale ASR Series

    AS PRO Electronic Scale ASR Series

    AS ONE

    [Features]
    ·The weighing mode corresponds to weight, number, and %.
    ·Equipped with RS232 terminal as standard.
    From: ฿ 29,723.38
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AS PRO Series Analytical Scale ASR Series

    AS PRO Series Analytical Scale ASR Series

    AS ONE

    [Features]
    ·The weighing mode corresponds to weight, number, and %.
    ·Equipped with RS232 terminal as standard.
    ·Comes with a windshield.
    From: ฿ 56,094.58
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-Vibration Table for Micro Scale
    From: ฿ 46,153.25
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Desktop Windshield for Micro Scale

    Desktop Windshield for Micro Scale

    AS ONE

    Benchtop windshield that blocks effects of the wind.
    Protects analysis equipment from wind convection and temperature changes.
    From: ฿ 79,092.21
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Optional Item
Minimum Display(mg)
Weighed Amount(g)
Power Supply(V)
You can add up to 6 items per a category to the compare list.
Standard Test Weight for Scale
You can add up to 6 items per a category to the compare list.
Weight
You can add up to 6 items per a category to the compare list.
Sale
Digital Counting Scale
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Paraffin Paper
You can add up to 6 items per a category to the compare list.
Pillow-Type Weight
You can add up to 6 items per a category to the compare list.
Sale
High Precision Electronic Balance, Weighing (g) 320–12000
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Dustproof, Waterproof Scale (IP68 Compliance) 3000G
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Dustproof, Waterproof Scale (IP68 Compliance) 15000G
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Precision Large Capacity Electronic Scale (AXC)
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Special Weight With Cylindrical Top and Bottom Hooks
You can add up to 6 items per a category to the compare list.
Data Logger B-LOG
You can add up to 6 items per a category to the compare list.
Data Recorder Software for Electronic Scales
You can add up to 6 items per a category to the compare list.
Sale
Digital Platform Scale LCD Display with Backlight Measuring Weight (kg) 30–300
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Anti-Vibration Pads Sylomer
You can add up to 6 items per a category to the compare list.
Vibration Removal Sheet / Haplagel
You can add up to 6 items per a category to the compare list.
Sale
Horizontal Table
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Dust-Proof and Waterproof Electronic Balance (IP68 Standard Compliant) WPB Series
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Dustproof, Waterproof Scale (IP68 Compliance) 6000G
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Dustproof, Waterproof Scale (IP68 Compliance) 30000G
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Electronic balance (high speed and stable specifications) SPX series
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Personal Electronic Scale EK
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Basic Electronic Scale Adventure Series AX Series
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Digital Scale Valor 2000W Series
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Economy Bench Scale ES Series
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Portable Balance Scout Series STX Series
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Disposable Tray DT Series
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Pulsation Reduction Device Stand Set
You can add up to 6 items per a category to the compare list.
Newton Weight OIML Cylindrical
You can add up to 6 items per a category to the compare list.
AS PRO Electronic Scale ASR Series
AS PRO Electronic Scale ASR Series
AS PRO Electronic Scale ASR Series
You can add up to 6 items per a category to the compare list.
AS PRO Series Analytical Scale ASR Series
You can add up to 6 items per a category to the compare list.
Anti-Vibration Table for Micro Scale
You can add up to 6 items per a category to the compare list.
Desktop Windshield for Micro Scale
Brand

TGK

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

Product Series

Standard Test Weight for Scale

Weight

Digital Counting Scale

Paraffin Paper【1-1,000 Pieces Per Package】

Pillow-Type Weight

High Precision Electronic Balance, Weighing (g) 320–12000

Dustproof, Waterproof Scale (IP68 Compliance) 3000G

Dustproof, Waterproof Scale (IP68 Compliance) 15000G

Precision Large Capacity Electronic Scale (AXC)

Special Weight With Cylindrical Top and Bottom Hooks

Data Logger B-LOG

Data Recorder Software for Electronic Scales

Digital Platform Scale LCD Display with Backlight Measuring Weight (kg) 30–300

Anti-Vibration Pads Sylomer

Vibration Removal Sheet / Haplagel

Horizontal Table

Dust-Proof and Waterproof Electronic Balance (IP68 Standard Compliant) WPB Series

Dustproof, Waterproof Scale (IP68 Compliance) 6000G

Dustproof, Waterproof Scale (IP68 Compliance) 30000G

Electronic balance (high speed and stable specifications) SPX series

Personal Electronic Scale EK

Basic Electronic Scale Adventure Series AX Series

Digital Scale Valor 2000W Series

Economy Bench Scale ES Series

Portable Balance Scout Series STX Series

Disposable Tray DT Series【200-300 Pieces Per Package】

Pulsation Reduction Device Stand Set

Newton Weight OIML Cylindrical

AS PRO Electronic Scale ASR Series

AS PRO Series Analytical Scale ASR Series

Anti-Vibration Table for Micro Scale

Desktop Windshield for Micro Scale

From

฿ 3,550.72

฿ 2,114.00

฿ 31,022.00

Special Price

On Sale Until 31/07/2024

฿ 108.00

฿ 3,215.18

฿ 39,134.00

Special Price

On Sale Until 31/07/2024

฿ 14,828.00

Special Price

On Sale Until 31/07/2024

฿ 14,828.00

Special Price

On Sale Until 31/07/2024

฿ 51,892.00

Special Price

On Sale Until 31/07/2024

฿ 5,059.17

฿ 1,697.00

฿ 1,697.00

฿ 32,057.00

Special Price

On Sale Until 31/07/2024

฿ 205.00

฿ 2,685.00

฿ 8,955.00

Special Price

On Sale Until 31/07/2024

฿ 33,000.00

Special Price

On Sale Until 31/07/2024

฿ 14,828.00

Special Price

On Sale Until 31/07/2024

฿ 14,828.00

Special Price

On Sale Until 31/07/2024

฿ 22,777.00

Special Price

On Sale Until 31/07/2024

฿ 25,667.00

Special Price

On Sale Until 31/07/2024

฿ 65,477.00

Special Price

On Sale Until 31/07/2024

฿ 17,370.00

Special Price

On Sale Until 31/07/2024

฿ 32,400.00

Special Price

On Sale Until 31/07/2024

฿ 25,045.00

Special Price

On Sale Until 31/07/2024

฿ 14,805.00

Special Price

On Sale Until 31/07/2024

฿ 11,650.00

฿ 4,497.04

฿ 29,723.38

฿ 56,094.58

฿ 46,153.25

฿ 79,092.21

Days to Ship 34 Day(s) Same day 19 Day(s) 11 Day(s) 30 Day(s) 50 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 22 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) Same day 16 Day(s) 45 Day(s) 45 Day(s) 19 Day(s) 19 Day(s) 78 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 19 Day(s) 22 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 17 Day(s)
Product TypeScale AccessoriesScale AccessoriesDigital ScaleScale AccessoriesScale AccessoriesElectronic balance--Electronic balanceScale AccessoriesScale AccessoriesScale AccessoriesDigital Platform ScaleScale AccessoriesScale AccessoriesScale Accessories----------OtherScale AccessoriesElectronic balanceAnalytical balance--
Optional Item-Standard Test Weight for Scale-OtherStandard Test Weight for Scale----Standard Test Weight for ScaleOtherOther-Sheet, matSheet, matUnits-----------Standard Test Weight for Scale----
Minimum Display(mg)--100 ~ 200--0.01g------10000 ~ 20000---------------1 ~ 100.1--
Weighed Amount(g)--6000 ~ 15000--3200--30,000---60000 ~ 150000---------------2,200 ~ 22062 ~ 220--
Power Supply(V)--AC Adapter--AC100----AC100-----------------AC100AC100--

Loading...

  1. 1

Related Categories to Balance and Balance-Related Items