(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plumb Bobs

The plumb bob is a tool to measure O verticality. Used in surveying and construction sites, a pendulum of an inverted cone with a weight of 0.2 to 1 kg is hung with a thread and gravity is used to determine the vertical. Usually a plumb bob is a pendulum. It comes in a variety of colors, shapes, and sizes, but is used with hanging threads and retainers called catches. Some of them are in sets. The catch not only winds up the thread, and has a mount for wooden parts, a magnet for iron parts, and various types such as a type that can be attached with a single action on concrete and aluminum frames, and a type that is not slippery even if you wear work gloves, etc. There is also a windproof plumb bob that has a plumb bob in a tube for measurements in windy places.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 4 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
23 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob Catch Plumb Bob Catch Unit

    Plumb Bob Catch Plumb Bob Catch Unit

    TRUSCO

    [Features]
    · The thread through hole is 1.8 mm.
    [Applications]
    · Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.
    From: ฿ 427.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Q Catch With Quick Plumb

    Plumb Bob, Q Catch With Quick Plumb

    TJM DESIGN

    [Features]
    · Can be mounted on iron by using a strong magnet.
    · Includes a convenient hook for mounting in locations where magnets do not work. (Built into main body: hook length 70 mm)
    · Includes a string replacement function for balancing the weight of the plumb bob.
    · Can set the string distance from the mounting surface to 3 stages (flush, 50 mm, 60 mm) according to the needs of the work site.
    [Applications]
    · Plumb bob holder for construction.
    From: ฿ 1,298.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Frimmer

    Plumb Bob, Frimmer

    KANETEC

    The exterior features a reinforced plastic finish for light weight and durability.
    From: ฿ 2,661.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Smart Plumb Bob

    Smart Plumb Bob

    AKATSUKISEISAKU

    [Features]
    · The ultimate thin-type plumb bob.
    · High-quality successor product.
    · Replaceable iron tip and iron head. (Iron tip and iron head are sold separately)
    [Applications]
    · Marking.
    From: ฿ 1,040.49
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Red Bobbin_Set

    Plumb Bob, Red Bobbin_Set

    SUNFLAG

    [Features]
    · The spare needle can be stored in the rear of the grip.
    · Uses dedicated kink-free thread (bag thread) for improved workability.
    [Applications]
    · For vertical and horizontal leveling and road surveys in construction-related indoor and outdoor work.
    From: ฿ 603.86
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Red Bobbin_Plumbholder

    Plumb Bob, Red Bobbin_Plumbholder【2 Pieces Per Package】

    SUNFLAG

    [Features]
    · The spare needle can be stored in the rear of the grip.
    · Uses dedicated kink-free thread (bag thread) for improved workability.
    [Applications]
    · For vertical and horizontal leveling and road surveys in construction-related indoor and outdoor work.
    · To use this product, set it in the red bobbin unit.
    From: ฿ 164.30
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Red Bobbin_Spare Needle

    Plumb Bob, Red Bobbin_Spare Needle【4 Pieces Per Package】

    SUNFLAG

    [Features]
    · The spare needle can be stored in the rear of the grip.
    · Uses dedicated kink-free thread (bag thread) for improved workability.
    [Applications]
    · For vertical and horizontal leveling and road surveys in construction-related indoor and outdoor work.
    · To use this product, set it in the red bobbin unit.
    From: ฿ 179.05
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Q Catch, Main Body Only

    Plumb Bob, Q Catch, Main Body Only

    TJM DESIGN

    [Features]
    · Can be mounted on iron by using a strong magnet.
    · Includes a convenient hook for mounting in locations where magnets do not work. (Built into main body: hook length 70 mm)
    · Includes a string replacement function for balancing the weight of the plumb bob.
    · Can set the string distance from the mounting surface to 3 stages (flush, 50 mm, 60 mm) according to the needs of the work site.
    [Applications]
    · Plumb bob holder for construction.
    From: ฿ 1,158.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, P-Catch Quick Pendulum
    Plumb Bob, P-Catch Quick Pendulum
    Plumb Bob, P-Catch Quick Pendulum
    Plumb Bob, P-Catch Quick Pendulum
    Plumb Bob, P-Catch Quick Pendulum
    Plumb Bob, P-Catch Quick Pendulum
    Plumb Bob, P-Catch Quick Pendulum

    Plumb Bob, P-Catch Quick Pendulum

    TJM DESIGN

    [Features]
    · Auto-still mechanism to stop swinging of the main body at 1/20th the speed. (Compared with other companies' products) Does not apply to 800 g and 1,000 g.
    · Rubber ring set around the circumference to protect the items being measured from damage.
    · Includes protective cap for the tip.
    [Applications]
    · Plumb bob for Perfect Catch.
    From: ฿ 530.18
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob Catch Set (Plumb Bob Catch And Plumb Bob)

    Plumb Bob Catch Set (Plumb Bob Catch And Plumb Bob)

    TRUSCO

    [Features]
    · Magnetic attraction force is 18 kg.
    · Can also hook onto the post nails.
    · This has a freely stoppable, automatic cord winding function.
    · The thread thickness is 1 mm, and the thread through hole is 1.8 mm.
    [Applications]
    · Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.
    From: ฿ 1,247.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob Catch Plumb Bob Unit

    Plumb Bob Catch Plumb Bob Unit

    TRUSCO

    [Features]
    · The thread through hole is 1.8 mm.
    [Applications]
    · Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.
    From: ฿ 606.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Magnetic Plumb Set

    Plumb Bob, Magnetic Plumb Set

    TRUSCO

    [Features]
    · Uses powerful magnet.
    · Adopts a large ratchet mechanism with good operability and a safety stopper. Can absorb sudden impacts.
    [Applications]
    · Vertical measurement of buildings, bridge beams, shipbuilding, etc.
    From: ฿ 3,014.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob Reel

    Plumb Bob Reel

    TRUSCO

    [Features]
    · Uses a soft nylon braid string that does not easily spin.
    [Applications]
    · Thread for various construction vertical measuring instruments.
    · Used as a thread for all kinds of plumb bobs.
    From: ฿ 61.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Supporting Rod for Plumb Bob "Super Perfect Wishing Rod"

    Supporting Rod for Plumb Bob "Super Perfect Wishing Rod"

    TJM DESIGN

    The entire series of TAJIMA plumb bobs can be set on the ceiling without using a stepladder. Diagonal brace ruler. Supporting rod with mounted plumb bob for construction.
    From: ฿ 8,990.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Handy Plumb Pro Auto Winding Sui-Pita 400 g Red

    Plumb Bob, Handy Plumb Pro Auto Winding Sui-Pita 400 g Red

    SHINWASOKUTEI

    Can be hit with a hammer. Needle replacement is possible without using tools. A rust-resistant stainless steel spring is used for the spring drum. It also attaches firmly to iron parts using a neodymium magnet. The main body is protected by elastomer resin and features an impact-resistant design.
    From: ฿ 1,884.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob Spindle

    Plumb Bob Spindle

    SHINWASOKUTEI

    Plumb-bob used for checking verticality and perpendicularity of posts, wall surface and mold frames.
    [Features]
    · With easy to check tip, scratch-resistant cover and rubber cap.
    From: ฿ 435.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob Storage-Type Retainer, Anchor Line

    Plumb Bob Storage-Type Retainer, Anchor Line

    MURATEC KDS

    [Features]
    ·The plumb bob can be stored in the handle, making it safe and convenient to carry
    ·Newly developed safety plumb bob is made with an original design with a moving center core
    ·The pointed tip lasts a long time, and safety is also taken into consideration in the event of a fall accident
    ·One-push handle that uses the principle of leverage makes it easy to remove a fixed needle
    ·Built-in needle pulling mechanism makes needle pulling easy with one push
    ·With magnet for steel frame
    ·Needle can be replaced in a single-action
    [Applications]
    ·Vertical measurement
    From: ฿ 1,428.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Fluorescent Leveling Line EA628AS-21

    Plumb Bob, Fluorescent Leveling Line EA628AS-21

    ESCO

    【Product Specifications】
    ・Top grade nylon yarn
    ・Yarn dia. x Length-0.8mm x 270m
    ・Reel dia.-79 x 43mm
    ・Reel hole dia.-9mm
    ・Color…Yellow
    From: ฿ 454.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Fluorescent Leveling Line EA628AS-22

    Plumb Bob, Fluorescent Leveling Line EA628AS-22

    ESCO

    【Product Specifications】
    ・Top grade nylon yarn
    ・Yarn dia. x Length-0.8mm x 270m
    ・Reel dia.-79 x 43mm
    ・Reel hole dia.-9mm
    ・Color…Pink
    From: ฿ 412.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plumb Bob, Fluorescent Leveling Line EA628AS-23

    Plumb Bob, Fluorescent Leveling Line EA628AS-23

    ESCO

    【Product Specifications】
    ・Top grade nylon yarn
    ・Yarn dia. x Length-0.8mm x 270m
    ・Reel dia.-79 x 43mm
    ・Reel hole dia.-9mm
    ・Color…Orange
    From: ฿ 452.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Steel] Plum Bob EA781-11

    [Steel] Plum Bob EA781-11

    ESCO

    【Product Specifications】
    ・With swing preventive ring
    ・Since the sensor core can slide, it offers care at drop and long life of tip.
    ・-13 cannot be stored in EA781-3.
    ・Weight…300g
    ・Dim.…121 x Dia. 29mm
    From: ฿ 668.79
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Handy Plumb Bob

    Handy Plumb Bob

    SHINWASOKUTEI

    [Features]
    · Can be hit with a hammer.
    · Needle replacement is possible without using tools.
    · A rust-resistant stainless steel spring is used for the spring drum.
    · It also attaches firmly to iron parts using a neodymium magnet.
    · The main body is protected by elastomer resin and features an impact-resistant design.
    · Jr. automatic wind-up is lightweight and compact, miniature and convenient for carrying.
    From: ฿ 687.83
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stanley Plumb Bob

    Stanley Plumb Bob

    STANLEY

    Brass Plumb Bob

    From: ฿ 722.24
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Thread length(m)
Applicable Plumb Bob Weight(g)
Diameter(mm)
Overall Length(mm)
You can add up to 6 items per a category to the compare list.
Plumb Bob Catch Plumb Bob Catch Unit
You can add up to 6 items per a category to the compare list.
Plumb Bob, Q Catch With Quick Plumb
You can add up to 6 items per a category to the compare list.
Plumb Bob, Frimmer
You can add up to 6 items per a category to the compare list.
Smart Plumb Bob
You can add up to 6 items per a category to the compare list.
Plumb Bob, Red Bobbin_Set
You can add up to 6 items per a category to the compare list.
Plumb Bob, Red Bobbin_Plumbholder
You can add up to 6 items per a category to the compare list.
Plumb Bob, Red Bobbin_Spare Needle
You can add up to 6 items per a category to the compare list.
Plumb Bob, Q Catch, Main Body Only
You can add up to 6 items per a category to the compare list.
Plumb Bob, P-Catch Quick Pendulum
Plumb Bob, P-Catch Quick Pendulum
Plumb Bob, P-Catch Quick Pendulum
Plumb Bob, P-Catch Quick Pendulum
Plumb Bob, P-Catch Quick Pendulum
Plumb Bob, P-Catch Quick Pendulum
Plumb Bob, P-Catch Quick Pendulum
You can add up to 6 items per a category to the compare list.
Plumb Bob Catch Set (Plumb Bob Catch And Plumb Bob)
You can add up to 6 items per a category to the compare list.
Plumb Bob Catch Plumb Bob Unit
You can add up to 6 items per a category to the compare list.
Plumb Bob, Magnetic Plumb Set
You can add up to 6 items per a category to the compare list.
Plumb Bob Reel
You can add up to 6 items per a category to the compare list.
Supporting Rod for Plumb Bob "Super Perfect Wishing Rod"
You can add up to 6 items per a category to the compare list.
Plumb Bob, Handy Plumb Pro Auto Winding Sui-Pita 400 g Red
You can add up to 6 items per a category to the compare list.
Plumb Bob Spindle
You can add up to 6 items per a category to the compare list.
Plumb Bob Storage-Type Retainer, Anchor Line
You can add up to 6 items per a category to the compare list.
Plumb Bob, Fluorescent Leveling Line EA628AS-21
You can add up to 6 items per a category to the compare list.
Plumb Bob, Fluorescent Leveling Line EA628AS-22
You can add up to 6 items per a category to the compare list.
Plumb Bob, Fluorescent Leveling Line EA628AS-23
You can add up to 6 items per a category to the compare list.
[Steel] Plum Bob EA781-11
You can add up to 6 items per a category to the compare list.
Handy Plumb Bob
You can add up to 6 items per a category to the compare list.
Stanley Plumb Bob
Brand

TRUSCO

TJM DESIGN

KANETEC

AKATSUKISEISAKU

SUNFLAG

SUNFLAG

SUNFLAG

TJM DESIGN

TJM DESIGN

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TJM DESIGN

SHINWASOKUTEI

SHINWASOKUTEI

MURATEC KDS

ESCO

ESCO

ESCO

ESCO

SHINWASOKUTEI

STANLEY

Product Series

Plumb Bob Catch Plumb Bob Catch Unit

Plumb Bob, Q Catch With Quick Plumb

Plumb Bob, Frimmer

Smart Plumb Bob

Plumb Bob, Red Bobbin_Set

Plumb Bob, Red Bobbin_Plumbholder【2 Pieces Per Package】

Plumb Bob, Red Bobbin_Spare Needle【4 Pieces Per Package】

Plumb Bob, Q Catch, Main Body Only

Plumb Bob, P-Catch Quick Pendulum

Plumb Bob Catch Set (Plumb Bob Catch And Plumb Bob)

Plumb Bob Catch Plumb Bob Unit

Plumb Bob, Magnetic Plumb Set

Plumb Bob Reel

Supporting Rod for Plumb Bob "Super Perfect Wishing Rod"

Plumb Bob, Handy Plumb Pro Auto Winding Sui-Pita 400 g Red

Plumb Bob Spindle

Plumb Bob Storage-Type Retainer, Anchor Line

Plumb Bob, Fluorescent Leveling Line EA628AS-21

Plumb Bob, Fluorescent Leveling Line EA628AS-22

Plumb Bob, Fluorescent Leveling Line EA628AS-23

[Steel] Plum Bob EA781-11

Handy Plumb Bob

Stanley Plumb Bob

From

฿ 427.00

฿ 1,298.34

฿ 2,661.00

฿ 1,040.49

฿ 603.86

฿ 164.30

฿ 179.05

฿ 1,158.00

฿ 530.18

฿ 1,247.00

฿ 606.00

฿ 3,014.00

฿ 61.00

฿ 8,990.00

฿ 1,884.00

฿ 435.00

฿ 1,428.00

฿ 454.00

฿ 412.00

฿ 452.00

฿ 668.79

฿ 687.83

฿ 722.24

Days to Ship 1 Day(s) 1 Day(s) 4 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) Same day 1 Day(s) Same day 1 Day(s) Same day 12 Day(s) 4 Day(s) 4 Day(s) 10 Day(s) 12 Day(s) Same day 12 Day(s) Same day 1 Day(s) 4 Day(s)
Product TypePlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb bobPlumb Bob ReelPlumb bobPlumb bobPlumb bobPlumb bob----Plumb bobPlumb bob
Thread length(m)4.54.510-11--4.5-4.5-10--5-4.5----3.5-
Applicable Plumb Bob Weight(g)100~750100 to 1000850----100 to 1000-100~750-850----400----100~400226
Diameter(mm)--------27 ~ 46-30 ~ 58.5----32-------
Overall Length(mm)--------135 ~ 180-62 ~ 118----96------133

Loading...

  1. 1

Related Categories to Plumb Bobs