(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Distance Gauges

Measuring wheel is a general term for tools on wheels that measure distance. There are walking measures, funnel counters, and funnel measures, but all have the same structure. Simply place the wheel at the end of the rod on the ground and roll it to the point you want to measure. Used for distance measurement, land measurement, ground maintenance, etc. at construction sites and road construction. There are two types of distances measured: 1 cm to 1 km and 10 cm to 10 km. The handle length is available in two types: the telescopic type and the folding type that is convenient for carrying and storing. Some are equipped with a stand that can be placed upright for situations such as when you have to release your hand during measurement, and others have a lighting function that makes it easy to work at night.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
16 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Digital Measure

    Digital Measure

    SENSHIN

    [Features]
    · Can perform distance measurement easily while walking.
    · Use of an arrow makes it easy to identify the starting point.
    From: ฿ 3,076.32
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Length Measuring
    From: ฿ 4,695.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Walking Measure, Wheel Diameter 190 mm

    Digital Walking Measure, Wheel Diameter 190 mm

    STS

    [Features]
    · IP54-equivalent dustproof and waterproof, meaning that the body is protected from water or dust ingress due to sudden showers or dusty work sites, etc.
    · The LCD includes a backlight, making it easy to read numbers even at night.
    · The liquid crystal screen that displays the numbers is located near your hand, making it easy to check numbers.
    · Equipped with a memory function that can store up to 5 items.
    · Includes a flip-down stand to stand the measure up.
    · Includes a nylon case for storage.
    [Applications]
    · Various types of construction and civil engineering work and estimates, insurance inspections, sporting events, etc. The dustproof and waterproof features in particular make this measure suited to any work site.
    From: ฿ 5,234.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Walking Measure, Wheel Diameter 160 mm
    Digital Walking Measure, Wheel Diameter 160 mm
    Digital Walking Measure, Wheel Diameter 160 mm
    Digital Walking Measure, Wheel Diameter 160 mm

    Digital Walking Measure, Wheel Diameter 160 mm

    STS

    [Features]
    · Reliable digital display.
    · The LCD includes a backlight, making it easy to read numbers even at night.
    · The liquid crystal screen that displays the numbers is located near your hand, making it easy to check numbers.
    · Includes a flip-down stand to stand the measure up.
    · Includes a nylon case for storage.
    From: ฿ 3,766.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Engineer Road Measure

    Engineer Road Measure

    TJM DESIGN

    [Features]
    · Uses an easy-to-see large counter.
    · Includes a convenient fold-up stand.
    · Shaft can be lengthened and shortened in 3 stages, allowing the measure to be adjusted between 480 and 1,080 mm.
    [Applications]
    · For distance measurement.
    From: ฿ 4,719.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Engineer Road Measure (Fold-Up Type)

    Engineer Road Measure (Fold-Up Type)

    TJM DESIGN

    [Features]
    · Uses an easy-to-see large counter.
    · Includes a convenient fold-up stand.
    · Handle can be folded down for compact portability.
    · Steady motion leading to fewer errors.
    [Applications]
    · For distance measurement.
    From: ฿ 9,693.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Funnel Counter

    Funnel Counter

    TRUSCO

    [Features]
    · The handle portion is made of aluminum and is a telescopic type so it is adjustable.
    · A storage bag (shoulder bag) is included for convenient storage/transport.
    From: ฿ 2,203.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Walking Measure, WM-1KA/WM-10KB

    Walking Measure, WM-1KA/WM-10KB

    MURATEC KDS

    [Features]
    · With zero-point indicator.
    · Length can be adjusted by rotating the shaft.
    · Accuracy error of 1% or less.
    [Applications]
    · For roads, piping, civil engineering work
    · For interiors
    · For golf courses, landscaping layout
    From: ฿ 3,510.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Walking Measure

    Walking Measure

    MURATEC KDS

    [Features]
    · With zero-point indicator.
    · Length can be adjusted by rotating the shaft.
    · Accuracy error of 2% or less.
    [Applications]
    · For roads, piping, civil engineering work
    · For interiors
    · For golf courses, landscaping layout
    From: ฿ 2,523.60
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Walking Measure, WM-1KS/WM-10KL

    Walking Measure, WM-1KS/WM-10KL

    MURATEC KDS

    [Features]
    · Handle can be adjusted to an easy-to-use length (3-stage).
    · Compact design that can be stored easily.
    · A type with a single swivel wheel for straight lines or curves.
    From: ฿ 3,397.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Walking Measure, WM-10KDX

    Walking Measure, WM-10KDX

    MURATEC KDS

    [Features]
    · Can be set to 0 by hand.
    · With brake lever.
    · With shoulder case convenient for carrying.
    · With stand convenient for storage.
    · Hard tire specification, making it suitable for poor road surfaces as well.
    From: ฿ 7,600.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Measure (Assembled Type)

    Digital Measure (Assembled Type)

    SENSHIN

    [Features]
    · Can perform distance measurement easily while walking.
    From: ฿ 5,469.26
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Measure (Two-Wheel Type / Assembled Type)

    Digital Measure (Two-Wheel Type / Assembled Type)

    SENSHIN

    [Features]
    · Can perform distance measurement easily while walking.
    · Double wheel type enabling stable measurement.
    From: ฿ 7,472.08
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    100,000 m, Digital Measure, EA720F-13

    100,000 m, Digital Measure, EA720F-13

    ESCO

    【Product Specifications】
    ・Measurement range-5cm to 99999.9m
    ・Wheel dia.-190mm
    ・Function-Auto power off, backlight, memory (5 items)
    ・Dust, water-proof-IP54
    ・Power supply-AAA battery x 3 pcs
    ・Overall length-1017mm
    ・Dim. stored-725mm
    ・Weight-1.1kg (including batteries)
    ・With self-supported stand, storage case
    ・For various construction and civil engineering work, estimation, insurance investigation, sports
    ・Higher operability with display at hand and operation panel
    From: ฿ 10,807.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digital Measure EA720FW-3

    Digital Measure EA720FW-3

    ESCO

    【Product Specifications】
    ・Measurement range-10cm to 10km
    ・Scale-10cm
    ・Overall length-1120mm
    From: ฿ 5,455.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Walking Measure 10KF

    Walking Measure 10KF

    MURATEC KDS

    [Features]
    · Equipment accuracy: highly accurate with an error of 1% or less
    · As the counter is located in the center of the shaft, it can be kept well balanced while measurements are taken.
    · Measurement range: 10 cm to 10 km
    · Folds in half to allow for compact storage
    · Carrying handle
    From: ฿ 3,944.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Display Digits
Measuring Range(cm~m)
Reduction length to Total length(mm)
Wheel Diameter(mm)
You can add up to 6 items per a category to the compare list.
Digital Measure
You can add up to 6 items per a category to the compare list.
Length Measuring
You can add up to 6 items per a category to the compare list.
Digital Walking Measure, Wheel Diameter 190 mm
You can add up to 6 items per a category to the compare list.
Digital Walking Measure, Wheel Diameter 160 mm
Digital Walking Measure, Wheel Diameter 160 mm
Digital Walking Measure, Wheel Diameter 160 mm
Digital Walking Measure, Wheel Diameter 160 mm
You can add up to 6 items per a category to the compare list.
Engineer Road Measure
You can add up to 6 items per a category to the compare list.
Engineer Road Measure (Fold-Up Type)
You can add up to 6 items per a category to the compare list.
Funnel Counter
You can add up to 6 items per a category to the compare list.
Walking Measure, WM-1KA/WM-10KB
You can add up to 6 items per a category to the compare list.
Walking Measure
You can add up to 6 items per a category to the compare list.
Walking Measure, WM-1KS/WM-10KL
You can add up to 6 items per a category to the compare list.
Walking Measure, WM-10KDX
You can add up to 6 items per a category to the compare list.
Digital Measure (Assembled Type)
You can add up to 6 items per a category to the compare list.
Digital Measure (Two-Wheel Type / Assembled Type)
You can add up to 6 items per a category to the compare list.
100,000 m, Digital Measure, EA720F-13
You can add up to 6 items per a category to the compare list.
Digital Measure EA720FW-3
You can add up to 6 items per a category to the compare list.
Walking Measure 10KF
Brand

SENSHIN

KORI SEIKI MFG

STS

STS

TJM DESIGN

TJM DESIGN

TRUSCO

MURATEC KDS

MURATEC KDS

MURATEC KDS

MURATEC KDS

SENSHIN

SENSHIN

ESCO

ESCO

MURATEC KDS

Product Series

Digital Measure

Length Measuring

Digital Walking Measure, Wheel Diameter 190 mm

Digital Walking Measure, Wheel Diameter 160 mm

Engineer Road Measure

Engineer Road Measure (Fold-Up Type)

Funnel Counter

Walking Measure, WM-1KA/WM-10KB

Walking Measure

Walking Measure, WM-1KS/WM-10KL

Walking Measure, WM-10KDX

Digital Measure (Assembled Type)

Digital Measure (Two-Wheel Type / Assembled Type)

100,000 m, Digital Measure, EA720F-13

Digital Measure EA720FW-3

Walking Measure 10KF

From

฿ 3,076.32

฿ 4,695.00

฿ 5,234.00

฿ 3,766.00

฿ 4,719.00

฿ 9,693.00

฿ 2,203.00

฿ 3,510.20

฿ 2,523.60

฿ 3,397.00

฿ 7,600.00

฿ 5,469.26

฿ 7,472.08

฿ 10,807.00

฿ 5,455.00

฿ 3,944.45

Days to Ship 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s)
Product TypeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gaugeRoller distance gauge--Roller distance gauge
Display Digits5-66 ~ 9565555555---
Measuring Range(cm~m)10~999.9910~999.9 ~ 100~999995~99999.92~9999999.98 ~ 10~99999.910~9999.910~99999.91~999.9910 to 9,999.91 to 999.991~999.99 ~ 10~9999.910~9999.910~999.9910~999.99--10 to 10,000
Reduction length to Total length(mm)450~1000-725~1017665~1120 ~ 680~1120480~10801020500~1035570 to 1,120500 to 1,075465~1045 ~ 515~1100630~1060640~980640~890--520 to 980
Wheel Diameter(mm)140106.219016015931897200100100 ~ 200320200200--160

Loading...

  1. 1

Related Categories to Roller Distance Gauges