(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Terminals

The sensor terminal is a terminal block for connecting a sensor. It is divided into a two-wire system and a three-wire system. The three-wire system consists of a power supply terminal block, signal terminal block, and MIL standard connectors. The operation of the terminal block can be checked visually by blinking LED, and some products are color-coded according to the output method and the type of power supply. The connection method to the terminal block can be selected from screw type and screwless type. There are many types that can be easily connected, such as those that use push-in connection and those that can be connected only with a screwdriver, and are easy to install on a DIN rail. Products equipped with an e-CON connector, which is standardized as a sensor connector, do not require the work of stripping the coating of the cables. Since the number of contacts and the pitch between terminals vary depending on the model, select as required.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 26 Day(s) or Less
  • Others
18 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Screw Terminal Block / e-CON Conversion Type

    Screw Terminal Block / e-CON Conversion Type

    MISUMI

    [Applications]A sensor terminal Screw terminal block/e-CON conversion type Relay from 10-position M3 screw terminal block to sensor [Features] · Direct connection of sensor with 3-core e-CON connector · Screw terminal block allows connection of cable (1.25 mm2) · Space saving design with a width of 55 mm · Ring crimp terminals can be connected · The name plate cover can be stopped at the open position · Supports DIN rail mount · c-UL standard, E184879
    From: ฿ 1,213.66
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Terminal Block (e-con), PCE Series
    Until 31/03/2025
    Terminal Block (e-con), PCE Series
    Terminal Block (e-con), PCE Series

    Sale
    Until 31/03/2025

    Terminal Block (e-con), PCE Series

    TOYOGIKEN

    [Features]
    · Ultra compact size, equipped with industry standard e-con compliant connectors.
    · Designed to support as-is the leading sequencer equipment (for 5-24 V DC) of Mitsubishi and Omron.
    From: ฿ 1,231.58
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Relay Terminal Block TNS Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Relay Terminal Block TNS Series

    INTERFACE

    Relay terminal for connecting signals between externally connected equipment. External connection side features 2 flat connectors conforming to MIL standards.
    Easily mountable to DIN rails and control panels, enabling distribution of desired signals.
    From: ฿ 3,463.97
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PM-EC Series for Production Facility / Equipment, 8 Units e-CON

    PM-EC Series for Production Facility / Equipment, 8 Units e-CON

    WAGO

    [Features]
    · e-CON connector terminal block with 8 sensor connection points .. Convenient for sensor connection.
    · Pin assignment uses industry standard .. Compatibility. (No. 1: +V; No. 2: NC; No. 3: 0 V; No. 4: signal).
    · 50 mm width for 8 points .. Ultra compact.
    · General multi-core cable .. Total cost reduction.
    · 734 Connector and 739/3.5 Terminal Block .. Two variations.
    · Convenient with sensor addition, layout change, etc. .. Improved design freedom.
    · 734 Connector is compliant with UL Terminal Block Standard .. Compatible with UL site connections.
    [Applications]
    · Sensor connection with e-CON. Wiring with versatile cables by quitting use of custom-ordered harness.
    · For space saving / downsizing of panels and devices, saving of wiring time.
    From: ฿ 1,429.96
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2-wire Sensor Terminal Block

    2-wire Sensor Terminal Block

    MISUMI

    [Specifications]·A connection terminal for switches, lamps, PATLITE, etc.
    From: ฿ 673.55
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MIL40 Connector / e-CON Conversion Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MIL40 Connector / e-CON Conversion Type

    MISUMI

    [Applications]A sensor terminal MIL40 connector/e-CON conversion type Relay from 40-core MIL connector to sensor [Features] · Converts 40-core MIL connector to 4-core e-CON · e-CON connection convenient for sensor relay · Signals 1 and 2 and power supplies P and N are assigned to 4-core e-CON · Supports both DIN rail mounting and screw mounting
    From: ฿ 2,213.42
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3M<sup>TM</sup> mini clamp terminal block.

    3MTM mini clamp terminal block.

    3M

    [Features]
    · A wire-saving mini clamp terminal block that connects everything from sequencers to sensors.
    · Distribution unit.
    · Distributes the 40p cable (32 signals) from the sequencer in 2 or 4 directions.
    · The connector is a general purpose MIL standard connector.
    · Mini clamp terminal block.
    · e-CON standard, the industry de facto standard.
    · Connector for compliant sensor cable connection.
    · 2 types available for the number of sensor connection points: 8 points or 16 points.
    · Also comes with a LED for checking sensor operations.
    From: ฿ 2,755.09
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Connector Relay Box XW3D
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Connector Relay Box XW3D

    OMRON

    Single-action wiring of sensors and actuators

    [Features]
    · Single-action wiring of sensors and actuators.
    · Reduces wiring man-hours drastically when used in combination with type XS5 smart click.
    · The connector fitting operation is completed by simply inserting the connector and rotating it by 1/8 of a turn.
    · Output also supported due to increased rated current.
    · Conventional M12 (screw type) connectors can also be used
    From: ฿ 4,389.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3-wire Sensor Terminal

    3-wire Sensor Terminal

    MISUMI

    [Applications]A 3-wire sensor terminal MIL A terminal block for 3-wire sensor [Features] · Equipped with 8 screw clamp connectors · Insert the cable into the connector and clamp it with a screwdriver · Uses a removable connector for easy wiring of the sensor wire · LED display of terminal block operation (signal) · Supports both DIN rail mounting and screw mounting
    From: ฿ 1,064.52
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    2-wire Sensor Terminal

    2-wire Sensor Terminal

    MISUMI

    [Applications]A 2-wire sensor terminal MIL A terminal block for 2-wire sensor [Features] · Equipped with 8 screw clamp connectors · Insert the cable into the connector and clamp it with a screwdriver · Adopts a removable connector for easy wiring of the sensor wire · LED display of terminal block operation (signal) · Supports both DIN rail mounting and screw mounting
    From: ฿ 882.58
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Push-In Connection (Push-In Design) 3-Wire Sensor Terminal (NPN, PNP)

    Push-In Connection (Push-In Design) 3-Wire Sensor Terminal (NPN, PNP)

    MISUMI

    ・ Space-saving 3-wire type 8-point sensor terminal.
    ・ 10-position MIL connector on I/O side, PID terminal block on 3-contact sensor side (signal terminal block with LED)
    ・ The signal terminal block is available in NPN type (black terminal block, green LED) and PNP type (green terminal block, red LED).
    ・ The power supply terminal block is color-coded as +24 V (red) and 0 V (blue).
    ・ It is a labor-hour-saving design in which pin terminals are inserted in the push-in terminal block and connection is completed.
    ・ The terminal block body can be easily attached and fixed to the DIN rail.

    ■Push-in connection terminal block series■
    Push-In Connection (Push-In Design) Connector Terminal Block
    Push-In Connection (Push-In Design) PLC Connector Terminal Block
    Push-In Connection (Push-In Design) Common Terminal Block 1 to 18 × 2 poles
    From: ฿ 1,018.06
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    G7TC Relay Terminals (for branched relay)

    G7TC Relay Terminals (for branched relay)

    MISUMI

    [Specifications]·Wire-to-wire connection from PLC to G7TC relay with ribbon cable.
    From: ฿ 1,347.10
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    MIL14 Connector/e-CON Conversion Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MIL14 Connector/e-CON Conversion Type

    MISUMI

    [Applications]A sensor terminal MIL14 connector/e-CON conversion type Relay from 14-core MIL connector to sensor [Features] · 45 mm × 45 mm space saving design · Converts 14-core MIL connector to 4-core e-CON · e-CON connection that is used for censors · Signals 1 and 2 and power supplies P and N are assigned to 4-core e-CON · Power supply (P, N) input/output terminal block is mounted on the terminal block
    From: ฿ 1,081.83
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    MIL20 Connector/e-CON Conversion Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    MIL20 Connector/e-CON Conversion Type

    MISUMI

    [Applications]A sensor terminal MIL20 connector/e-CON conversion type Relay from 20-core MIL connector to sensor [Features] · World's smallest class, width 45 mm (20-core MIL connector width), space reduced to approx. 1/2. · Conversion of 20-core MIL connector to 4-core e-CON. ·One-to-one relationship between inputs and outputs (see the circuit diagram). ·Single-action attachment to a 35 mm DIN rail. ·c-UL standard, E184879
    From: ฿ 994.06
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    e-CON installed model
    Until 31/03/2025
    e-CON installed model
    e-CON installed model

    Sale
    Until 31/03/2025

    e-CON installed model

    PATLITE (KASUGA)

    Equipped with e-CON to improve workability.

    [Features]
    · e-CON is a connector for sensors that was standardized by leading Japanese FA equipment manufacturers in 2001.
    · Unlike previous products, dedicated tools are not required when crimping, enabling crimping with just a pair of pliers.
    · This enables efficient wire connection work regardless of the operator's experience, to deliver stable quality.
    · This highly advantageous e-CON has been combined with terminal block technology cultivated over many years to produce the TIFE series lineup.
    · An interface terminal block that improves workability and delivers stable quality.
    From: ฿ 1,410.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Connector Terminal Block Conversion Unit Terminal block with Common (e-CON type) for 16 items XW2N
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Connector Terminal Block Conversion Unit Terminal block with Common (e-CON type) for 16 items XW2N

    OMRON

    [Features]
    · A conversion unit equipped with e-con, an industry standard connector.
    · Easy wiring due to connector-type design for I/O.
    · Connectors are easily connected (dedicated tools not required).
    · Compatible with e-con from various manufacturers.
    From: ฿ 1,719.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Connector Relay Box XW3B
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Connector Relay Box XW3B

    OMRON

    [Features]
    · A low profile, lightweight type series of connector relay boxes for control panels that consolidate the wiring for sensor I/O connectors, reduce man-hours and increase environmental durability.
    · IP67certified durable collection and distribution line relay box with a greatly reduced profile.
    · Sensor I/O connector (M12).
    · Supports the photoelectric sensor, proximity sensor and limit switch methods.
    · Further, the rated current has been increased and ground terminals added to support valves, solenoids, etc.
    · Comes with a power supply display LED and operation display LED.
    · The mounting size is the same regardless of the number of ports, making replacement easy for expansion.
    From: ฿ 10,604.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    IP67 Passive Splitter Box

    IP67 Passive Splitter Box

    Schneider Electric

    IP67 Passive Splitter Box Cable, LED
    From: ฿ 10,050.00
    Days to Ship: day to ship 2 Day(s)
    day to ship 2 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Type of Lower Side Contact
Type of Upper Side Contact
You can add up to 6 items per a category to the compare list.
Screw Terminal Block / e-CON Conversion Type
You can add up to 6 items per a category to the compare list.
Sale
Terminal Block (e-con), PCE Series
Until 31/03/2025
Terminal Block (e-con), PCE Series
Terminal Block (e-con), PCE Series
You can add up to 6 items per a category to the compare list.
Sale
Relay Terminal Block TNS Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
PM-EC Series for Production Facility / Equipment, 8 Units e-CON
You can add up to 6 items per a category to the compare list.
2-wire Sensor Terminal Block
You can add up to 6 items per a category to the compare list.
Sale
MIL40 Connector / e-CON Conversion Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
3M<sup>TM</sup> mini clamp terminal block.
You can add up to 6 items per a category to the compare list.
Sale
Connector Relay Box XW3D
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
3-wire Sensor Terminal
You can add up to 6 items per a category to the compare list.
2-wire Sensor Terminal
You can add up to 6 items per a category to the compare list.
Push-In Connection (Push-In Design) 3-Wire Sensor Terminal (NPN, PNP)
You can add up to 6 items per a category to the compare list.
G7TC Relay Terminals (for branched relay)
You can add up to 6 items per a category to the compare list.
Sale
MIL14 Connector/e-CON Conversion Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
MIL20 Connector/e-CON Conversion Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
e-CON installed model
Until 31/03/2025
e-CON installed model
e-CON installed model
You can add up to 6 items per a category to the compare list.
Sale
Connector Terminal Block Conversion Unit Terminal block with Common (e-CON type) for 16 items XW2N
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Connector Relay Box XW3B
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
IP67 Passive Splitter Box
Brand

MISUMI

TOYOGIKEN

INTERFACE

WAGO

MISUMI

MISUMI

3M

OMRON

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

PATLITE (KASUGA)

OMRON

OMRON

Schneider Electric

Product Series

Screw Terminal Block / e-CON Conversion Type

Terminal Block (e-con), PCE Series

Relay Terminal Block TNS Series

PM-EC Series for Production Facility / Equipment, 8 Units e-CON

2-wire Sensor Terminal Block

MIL40 Connector / e-CON Conversion Type

3MTM mini clamp terminal block.

Connector Relay Box XW3D

3-wire Sensor Terminal

2-wire Sensor Terminal

Push-In Connection (Push-In Design) 3-Wire Sensor Terminal (NPN, PNP)

G7TC Relay Terminals (for branched relay)

MIL14 Connector/e-CON Conversion Type

MIL20 Connector/e-CON Conversion Type

e-CON installed model

Connector Terminal Block Conversion Unit Terminal block with Common (e-CON type) for 16 items XW2N

Connector Relay Box XW3B

IP67 Passive Splitter Box

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 1,213.66

฿ 1,231.58

Special Price

On Sale Until 31/03/2025

฿ 3,463.97

Special Price

On Sale Until 31/03/2025

฿ 1,429.96

฿ 673.55

฿ 2,213.42

Special Price

On Sale Until 31/03/2025

฿ 2,755.09

฿ 4,389.00

Special Price

On Sale Until 31/03/2025

฿ 1,064.52

฿ 882.58

฿ 1,018.06

฿ 1,347.10

฿ 1,081.83

Special Price

On Sale Until 31/03/2025

฿ 994.06

Special Price

On Sale Until 31/03/2025

฿ 1,410.67

Special Price

On Sale Until 31/03/2025

฿ 1,719.00

Special Price

On Sale Until 31/03/2025

฿ 10,604.00

Special Price

On Sale Until 31/03/2025

฿ 10,050.00

Days to Ship Same day Same day Same day 3 Day(s) Same day Same day 3 Day(s) Same day Same day 3 Day(s) 3 Day(s) 3 Day(s) Same day Same day Same day Same day Same day 2 Day(s)
Specifications
                                      Type of Lower Side Contacte-CONe-CONClamp connectore-CONTerminal Blocke-CONe-CONOtherOtherOtherSpring-Loaded Terminal BlockClamp connectore-CONe-CONe-CONOtherOther-
                                      Type of Upper Side ContactTerminal BlockConnectorConnectorConnector / Terminal BlockConnectorConnectorConnectorOtherConnectorConnectorConnectorOtherConnectorConnectorConnectorConnectorOther-

                                      Loading...

                                      1. 1

                                      Related Categories to Sensor Terminals