(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photo Couplers

An opto-isolator is an element that converts input electrical signals into light, converts the light back into electrical signals via an insulator and then outputs the signals. In regular semiconductor elements, there is one GND terminal, but in the opto-isolator there is a GND terminal on both the input side and output side for a total of two, and each is insulated internally. The input and output are powered by separate power supplies, which helps protect the output destination and human bodies from high voltage. The element characteristics can also be used as a filter. Opto-isolators are mainly used for pulse transmission or switching operations. Applications include factory automation controllers that prevent the effects of noise being received from powered devices, and audio equipment or electronic devices that prevent noise when switching.
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 20 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [PANASONIC] Solid State Relay

    [PANASONIC] Solid State Relay

    PANASONIC

    Through-hole mount type, surface mount type, various bulk items.
    Various opto-isolator such as optic isolator, triac, SCR output, PhotoMOS, etc.
    From: ฿ 566.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Analog Output Type Optical Coupled Isolation Amplifier

    Analog Output Type Optical Coupled Isolation Amplifier

    RENESAS

    The PS8352AL2 is an optically coupled isolation amplifier that uses an IC with a high-accuracy sigma-delta A/D converter and an AlGaAs light-emitting diode with high-speed response and high luminance efficiency on the input side, and an IC with a high-accuracy D/A converter on the output side. The PS8352AL2 is designed specifically for high common mode transient immunity (CMTI) and high linearity (nonlinearity). The PS8352AL2 is designed for current and voltage sensing.
    From: ฿ 201.86
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Classification
Type
Installation Type
You can add up to 6 items per a category to the compare list.
[PANASONIC] Solid State Relay
You can add up to 6 items per a category to the compare list.
Analog Output Type Optical Coupled Isolation Amplifier
Brand

PANASONIC

RENESAS

Product Series

[PANASONIC] Solid State Relay

Analog Output Type Optical Coupled Isolation Amplifier

From

฿ 566.00

฿ 201.86

Days to Ship Same day 6 Day(s)
ClassificationOther-
TypeSolid State Relay: Chassis Mount-
Installation TypePanel-Mount-

Loading...

  1. 1

Related Categories to Photo Couplers