(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Record Media (DVD/CD-R)

Recording media (DVD/CD-R) are disc-shaped storage media that can store data. CD-Rs are suitable for storing audio data and document data, and DVD-Rs are suitable for storing video data. To use both, a compatible drive is essential. The appearance of DVD-R and CD-R is almost the same, but the recording capacity is different. The capacity of CD-R is divided into 650 MB and 700 MB, and the capacity of DVD-R is 4.7 GB and 8.5 GB. A CD-R can be written only once, and the written information cannot be deleted. DVD-RWs can be repeatedly written, rewritten and deleted. When managing dozens of discs at once, a spindle case may be used.
Filter By
CAD
Days to Ship
  • All
  • 12 Day(s) or Less
  • 20 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [1 to 2X] BD-RE (For Recording) EA759GS-58E

    [1 to 2X] BD-RE (For Recording) EA759GS-58E

    ESCO

    【Product Specifications】
    ・Record Volume …50GB(One side 2Layer )
    ・Qty. Per Unit …1 Sheet
    ・Description …Repeat Recording Possible
    ・Double speed …1 to 2 x speed Correspondence
    ・Recording Hour …The ground digital broadcasting :About 6Hours 、BSDigital Broadcasting :About 4Hours 20Minutes
    ・Label Type …White Label (Ink-Jet Printer Correspondence 、Aqueous ・Oil-Based Felt Pen Correspondence )
    ・Case Thickness (Per 1 Sheet )…10mm
    ・You Can Repeatedly Record Programs By Erasing Those You Have AlreadyWatched Or Have Become Unnecessary.
    ・“triple Tough Coat" Resistant To Dirt, Fingerprints, Scratches, And Dents Minimizes Deterioration Of Recording Layers And Disk Warpage.(moisture-proof Layer “warpage Coat" For Resistance To Warpage, Protection Layer “guard Coat" For Prevention Of Intrus
    From: ฿ 949.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Externalhard Disk EA759GW-11D
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Externalhard Disk EA759GW-11D

    ESCO

    【Product Specifications】
    ・Size …152.4(W) x 44.8(D) x 172.4(H)mm
    ・Weight …1,040g
    ・Accessories …Power Supply Adapter, USB Cable
    ・Not only Corresponded USB 3.0 Standard , but also equipped with Big Capacity Storage. Can be Transmitted/stored even large data.
    ・Equipped with "Sleep mode" and "One-touch Automatically Backup Button"
    ・Volume …3TB
    ・Interface …USB 3.0/USB 2.0
    From: ฿ 19,770.00
    Special Price
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    BD-RE (for Recording) EA759GS-66B

    BD-RE (for Recording) EA759GS-66B

    ESCO

    【Product Specifications】
    ・Media Type…Blu-ray Disc For Video(BD-R 2Layer 4 x speed )
    ・For Recording (non-rewritable )
    ・Compatible with 4x speed(Blu-ray Disc Recorder Format Version 1.2)
    ・Record Volume …50GB(2Layer )
    ・Compatible with inkjet printer(Wide Print Area )
    ・With 5mm Case
    ・Qty. Per Unit …5pcs
    ・Adopt Hard coat
    ・Non Cartridge Type
    ・Terrestrial Digital 360minutes/ BS Digital 260minutes recording possible
    From: ฿ 2,244.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bd-R (For Recording) EA759GS-69A

    Bd-R (For Recording) EA759GS-69A

    ESCO

    【Product Specifications】
    ・Media Type…Blu-ray Disc For Video(BD-R 1Layer 4 x speed )
    ・For Recording (non-rewritable )
    ・Compatible with 4x speed(Blu-ray Disc Recordable Format Version 1.2)
    ・Record Volume …25GB(1Layer )
    ・Compatible with inkjet printer(WidePrint Area )
    ・Qty. Per Unit …10pcs
    ・Adopt Hard coat
    ・Non Cartridge Type
    ・Terrestrial Digital 180minutes/ BS Digital 130minutes recording possible
    From: ฿ 1,759.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [2x] BD-RE (for Recording) EA759GS-72B

    [2x] BD-RE (for Recording) EA759GS-72B

    ESCO

    【Product Specifications】
    ・media Type Type …Video For Blu-ray Disk(BD-RE1Layer 2Double speed )
    ・Record Volume …25GB(1Layer )
    ・Qty. Per Unit …5Sheet
    ・Recording For (Repeat Possible )
    ・1~2Double speed Correspondence Disk(Blu-ray Disc Rewritable Format Version 2.1)
    ・Ink-Jet Printer Correspondence(Wide Print Area )
    ・With 5Mm Case
    ・Adopt High Performance Hard Coat Resistant to scratches, Dust and Dirt
    ・Non Cartridge Type
    ・The ground Digital 180 minutes/BSDigital 130 minutes Recording Possible
    From: ฿ 1,035.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bd-R (For Recording) EA759GS-52D

    Bd-R (For Recording) EA759GS-52D

    ESCO

    【Product Specifications】
    ・Record Volume …25GB(1Layer )
    ・Qty. Per Unit …5Sheet
    ・For one time recording
    ・1~4 times speed
    ・Ink-Jet Printer Correspondence
    ・Superior to long term storage: Triple Tough CoatAdopted "Triple Tough Coat" which is composed of the following three Coats: Warp Coat:Humidity-proof layer resistant to curve; Guard Coat:Preservation layer preventing water or chemical material from invasion; and Hard Coat:Cover layer resistant to dirt, fingerprint, scar, or dent
    ・Thanks to the excellent protection power, which minimizes weakness of recording layer and warp of disk, the product is recommended for long-term keeping of important movies.
    From: ฿ 659.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [2X] Bd-Re (For Recording) EA759GS-57E

    [2X] Bd-Re (For Recording) EA759GS-57E

    ESCO

    【Product Specifications】
    ・Data capacity…25GB(Single sided/Single Layer )
    ・Package Qty.…5
    ・For Repeatedly Recording
    ・1 to 2x speed
    ・Printable label
    ・Spin-coated cover layer, a uniquely fabricated film for rewritable disc, hard-coated cover layer, "Triple Tough Coated" disc
    ・Suitable for long-term storage because of the excellent protection performance
    From: ฿ 797.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [2x] BD-RE (for Recording) EA759GS-72A

    [2x] BD-RE (for Recording) EA759GS-72A

    ESCO

    【Product Specifications】
    ・Storage capacity-25GB (one layer)
    ・For repeated recording
    ・Compatible with 1x to 2x speed recording
    ・Compatible with inkjet printer
    ・5mm case
    From: ฿ 1,325.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
[1 to 2X] BD-RE (For Recording) EA759GS-58E
You can add up to 6 items per a category to the compare list.
Sale
Externalhard Disk EA759GW-11D
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
BD-RE (for Recording) EA759GS-66B
You can add up to 6 items per a category to the compare list.
Bd-R (For Recording) EA759GS-69A
You can add up to 6 items per a category to the compare list.
[2x] BD-RE (for Recording) EA759GS-72B
You can add up to 6 items per a category to the compare list.
Bd-R (For Recording) EA759GS-52D
You can add up to 6 items per a category to the compare list.
[2X] Bd-Re (For Recording) EA759GS-57E
You can add up to 6 items per a category to the compare list.
[2x] BD-RE (for Recording) EA759GS-72A
Brand

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

[1 to 2X] BD-RE (For Recording) EA759GS-58E

Externalhard Disk EA759GW-11D

BD-RE (for Recording) EA759GS-66B

Bd-R (For Recording) EA759GS-69A

[2x] BD-RE (for Recording) EA759GS-72B

Bd-R (For Recording) EA759GS-52D

[2X] Bd-Re (For Recording) EA759GS-57E

[2x] BD-RE (for Recording) EA759GS-72A

From

฿ 949.00

฿ 19,770.00

Special Price

On Sale Until 30/09/2024

฿ 2,244.00

฿ 1,759.00

฿ 1,035.00

฿ 659.00

฿ 797.00

฿ 1,325.00

Days to Ship 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 20 Day(s)

Loading...

  1. 1

Related Categories to Record Media (DVD/CD-R)