(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PC Glasses

PC glasses are glasses used to reduce blue light. Wearing the glasses reduces the amount of blue light received from a PC monitor. The rate of cutting blue light differs depending on the product and the lens type and is generally about 35 to 65%. Lightweight materials such as plastic and acrylic are often used for lenses and plastics are used for frames, and some products are designed with consideration for comfortability. Many of the lens are transparent or colored in very light brown, and there are also lens that cut ultraviolet light as well as blue light.
CAD
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Anti Blue Light PC GLASSES (65% cut), Rimless Type

    Anti Blue Light PC GLASSES (65% cut), Rimless Type

    ELECOM

    Apply rimless design with approximately 65% of blue light reduced, light-weight looks and excellent fitting.
    [Features]
    · High quality model with all from frame to lens made in japan.
    · Suitable and comfortable feeling for people who looks at display for long hours.
    ·Flexible fitting on face profile without blocking view and rimless design that shows highest optical performance without distortion of lens.
    · Apply tireless semi straight temple design.
    · Realize more gentle and better fitting of temples by using ultra lightweight elastic material “TR-90” developed in Switzerland.
    · Equip a hole on the temple to attach a glass chain.
    · A convenient storing pouch to carry and use as a lens cloth and store is included.
    [Applications]
    · Equip a hole to attach a glass chain and use when to protect eyes from blue light.
    From: ฿ 2,407.72
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Anti Blue Light PC GLASSES (65% cut), Rimless Type
Brand

ELECOM

Product Series

Anti Blue Light PC GLASSES (65% cut), Rimless Type

From

฿ 2,407.72

Days to Ship Quote

Loading...

  1. 1

Related Categories to PC Glasses