(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3.5-Inch Tri-Mode FDD Emulator
MISUMI
From: ฿ 8,864.52 |
---|
Days to Ship: Same day |
USB 2.0 Portable DVD Drive, RD With Writing Software
ELECOM
From: ฿ 100.00 |
---|
Days to Ship: Quote |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Interface |
Dimension width(mm) |
Dimension vertical(mm) |
Dimension depth(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | ELECOM |
Product Series | ||
From | ฿ 8,864.52 | ฿ 100.00 |
Days to Ship | Same day | Quote |
Type | FDD | DVD multi |
Interface | Other | USB2.0 |
Dimension width(mm) | - | 138 |
Dimension vertical(mm) | - | 19 |
Dimension depth(mm) | - | 134 |
Loading...
How can we improve?
How can we improve?