(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
88-Key Keyboard, For PS/2: USB, English
MISUMI
From: ฿ 2,554.84 |
---|
Days to Ship: Same day |
RS PRO Mini Keyboard Wired USB Trackball, QWERTY (UK) Black
RS Pro
From: ฿ 3,007.03 |
---|
Special Price |
Days to Ship: 7 Day(s) |
5010 Mini Keyboard With Trackball
RS Pro
From: ฿ 3,007.03 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Keyboard, PS/2, USB English 85 Key With Mouse Pointer Wheel
MISUMI
From: ฿ 5,509.08 |
---|
Days to Ship: 3 Day(s) |
Full Keyboard & Mouse, 2.4GHz Wireless
ELECOM
From: ฿ 1,973.65 |
---|
Days to Ship: Same day |
Standard Keyboard With USB / PS2 Connection
ELECOM
From: ฿ 884.90 |
---|
Days to Ship: 3 Day(s) |
SANWA SUPPLY
From: ฿ 3,183.03 |
---|
Special Price |
Days to Ship: Same day |
Full Keyboard, 2.4GHz Wireless
ELECOM
From: ฿ 1,020.36 |
---|
Days to Ship: Same day |
USB Keyboard For PS/2, 89-Key, Japanese
MISUMI
From: ฿ 2,012.90 |
---|
Days to Ship: Same day |
Standard Keyboard TK-FCM062, USB-Connected
ELECOM
From: ฿ 617.03 |
---|
Days to Ship: 3 Day(s) |
Keyboard, PS/2, USB Japanese 89 Key With Mouse Pointer Wheel
MISUMI
From: ฿ 5,463.70 |
---|
Days to Ship: 3 Day(s) |
Ten-Key Keyboard With 2-Port USB Hub
ELECOM
From: ฿ 789.32 |
---|
Days to Ship: 3 Day(s) |
ELECOM
From: ฿ 746.42 |
---|
Days to Ship: 1 Day(s) |
Most Suitable USB Numeric Keyboard, In Excel Operation
ELECOM
From: ฿ 820.16 |
---|
Special Price |
Days to Ship: Same day |
SANWA SUPPLY
From: ฿ 678.37 |
---|
Days to Ship: Same day |
Brand |
---|
Product Series |
From |
Days to Ship |
Specifications |
Interface |
Key arrangement |
Number of keys(Key) |
Keyboard type |
Mouse function |
Dimension depth(mm) |
Dimension width(mm) |
Type |
Dimension thickness(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | RS Pro | RS Pro | MISUMI | ELECOM | ELECOM | SANWA SUPPLY | ELECOM | MISUMI | ELECOM | MISUMI | ELECOM | ELECOM | ELECOM | SANWA SUPPLY |
Product Series | Keyboard, PS/2, USB Japanese 89 Key With Mouse Pointer Wheel | ||||||||||||||
From | ฿ 2,554.84 | ฿ 3,007.03 Special Price On Sale Until 30/06/2024 | ฿ 3,007.03 Special Price On Sale Until 30/06/2024 | ฿ 5,509.08 | ฿ 1,973.65 | ฿ 884.90 | ฿ 3,183.03 Special Price On Sale Until 31/03/2025 | ฿ 1,020.36 | ฿ 2,012.90 | ฿ 617.03 | ฿ 5,463.70 | ฿ 789.32 | ฿ 746.42 | ฿ 820.16 Special Price On Sale Until 31/03/2025 | ฿ 678.37 |
Days to Ship | Same day | 7 Day(s) | 7 Day(s) | 3 Day(s) | Same day | 3 Day(s) | Same day | Same day | Same day | 3 Day(s) | 3 Day(s) | 3 Day(s) | 1 Day(s) | Same day | Same day |
Specifications | |||||||||||||||
Interface | USB | - | - | - | Wireless | Combination | USB | Wireless | USB | USB | - | USB | USB | USB | USB |
Key arrangement | English | - | - | - | Japanese | Japanese | Japanese | Japanese | Japanese | Japanese | - | Other | Other | Other | Japanese |
Number of keys(Key) | 88 | - | - | - | 108 | 108 | 87 | 108 | 89 | 108 | - | 20 | 20 | 20 | 109 |
Keyboard type | Compact | - | - | - | Standard | Standard | Compact | Standard | Compact | Standard | - | Other | Other | Other | Standard |
Mouse function | NA | - | - | - | - | - | - | - | NA | - | - | - | - | - | - |
Dimension depth(mm) | 29 | - | - | - | 138 | 138 | 197 | 138 | 29 | 138 | - | 140 | 140 | 140 | 141 |
Dimension width(mm) | 144 | - | - | - | 452 | 452 | 291 | 452 | 289 | 452 | - | 90 | 90 | 90 | 443 |
Type | Keyboard | - | - | - | Keyboard | Keyboard | Keyboard | Keyboard | Keyboard | Keyboard | - | Numeric keypad | Numeric keypad | Numeric keypad | Keyboard |
Dimension thickness(mm) | 289 | - | - | - | 29.6 | 29.6 | 29 | 29.6 | 144 | 29.6 | - | 23.5 | 23.5 | 23.5 | 27 |
Loading...
How can we improve?
How can we improve?