• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Switches

There are many types of switches, such as an emergency stop buttons for emergency, rocker switches mainly used to turn on and off devices, foot switches operated by foot, etc. and you can choose the product for the application and purpose. Checking the terminal shape, mounting hole position, and size is also required to attach the device. In addition, when using the product for export to overseas, it is necessary to select a product that meets the safety standards of each country. Peripheral devices include switch guards and protection / switch covers for protection purposes, name plates for switches with names and operation methods, etc. In addition, there are dedicated tools used for removal and tightening during installation and replacement.

Selecting the Right Push Switch for Your Factory

Push switches are widely used in various industries. They are essential components in industrial control panels, machinery, and automation systems.

  • Electrical Ratings: Voltage: Ensure the switch can handle the voltage in your factory's electrical system.
  • Type of Operation: Momentary: The switch operates only while the button is pressed. Latching: The switch stays in the on or off position until it is pressed again
  • Contact Configuration: SPST (Single Pole Single Throw): Simple on/off switch. SPDT (Single Pole Double Throw): Switches between two positions. DPST (Double Pole Single Throw): Switches two circuits simultaneously.
  • Ingress Protection Rating (IP Rating): Choose a switch with an IP rating suitable for your factory's environment, considering factors like dust, moisture, and temperature.
  • Vibration and Shock Resistance: If your factory has high vibration or shock levels, select a switch that can withstand these conditions.
  • Mounting Type: Panel Mount: For mounting on control panels or machine enclosures. Surface Mount: For direct mounting onto a surface.
  • Actuator Type: Mushroom Head: Commonly used for emergency stop buttons. Round Head: General-purpose push button. Rectangular Head: Often used for selector switches.
  • Illumination: Consider if you need illuminated buttons for better visibility in low-light conditions.
  • Durability and Reliability: Choose switches from reputable manufacturers that are known for their quality and durability. Look for switches with certifications like UL, CE, or RoHS to ensure compliance with safety standards.
  • Maintenance Requirements: Consider the maintenance requirements of the switches, such as cleaning and lubrication.

Installing a Push Button Switch: A General Guide

Specific installation procedures may vary depending on the brand, model, and type of switch you're using. Always refer to the manufacturer's instructions for the most accurate guidance.

Tools Required: Screwdriver, Wire strippers, Wire cutters, Multimeter (optional, for testing)

Installing Steps

  • Plan the Installation: Choose a suitable location for the switch, considering factors like accessibility, safety, and aesthetics. Determine the wiring requirements based on the circuit you want to control. Decide on the mounting method (panel mount, surface mount, etc.).
  • Prepare the Mounting: If panel mounting, use a hole saw or a drill bit to cut a hole in the panel. If necessary, attach a mounting bracket to the panel or surface.
  • Connect the Wires: Strip the insulation from the ends of the wires to expose the conductors. Connect the wires to the appropriate terminals on the switch. Refer to the wiring diagram provided by the manufacturer. Ensure the wire connections are tight and secure.
  • Mount the Switch: Insert the switch into the cutout and secure it with the mounting screws. Attach the switch to the surface using screws or adhesive tape.
  • Test the Installation: Ensure that the power supply to the circuit is turned off. Double-check all wire connections to avoid short circuits. Carefully turn on the power supply and test the switch. Press the button to verify that it operates correctly and controls the intended circuit.

Switches Brands Recomended

MISUMI offers a wide range of products from various brands. We also carries many other reputable brands in the industrial automation and manufacturing sectors.

OMRON Switches

OMRON is a well-established and highly respected brand in the automation industry. They are known for their high-quality products, innovative technologies, and strong commitment to customer satisfaction. See more product for OMRON Switches

IDEC Switches

IDEC is a well-respected brand in the industrial automation industry, known for producing high-quality and reliable push button switches and other control devices. Their products are widely used in various industries, including manufacturing, automotive, and energy.

Key Strengths of IDEC: IDEC switches are designed to withstand harsh industrial environments, offering long-lasting performance and minimal downtime. IDEC offers a comprehensive range of push button switches, including standard, illuminated, and emergency stop buttons, as well as selector switches, key switches, and more. This versatility allows for customization to suit specific application needs.
See more product from IDEC Switches

FUJI ELECTRIC Switches

Fuji Electric is another excellent choice for industrial push button switches. They are renowned for their quality, reliability, and innovative designs.

Key Strengths of Fuji Electric Fuji Electric incorporates advanced technologies into their products, such as innovative contact mechanisms and high-quality materials. Fuji Electric provides comprehensive customer support, including technical documentation, troubleshooting assistance, and after-sales service.
See more product from FUJI ELECTRIC Switches

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat