1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wet And Dry Vacuum Cleaner (Handle for cart) (Part Number)

Wet And Dry Vacuum Cleaner (Handle for cart)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,938.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Thai Voltage 220 V

Part Number
NT70/2ME
NT90/2ME/C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDust Collection Capacity
(L)
Height
(mm)

฿ 19,938.00

VACUUM CLEANERS(WET AND DRY) 1 Piece(s) 11 Day(s) 1070850

฿ 21,495.00

VACUUM CLEANERS(WET AND DRY) 1 Piece(s) 11 Day(s) -90995

Loading...

  1. 1

Basic Information

Product Model Vacuum Cleaners Use For both Wet and Dry Type Dust Type
Maximum Vacuum Pressure(kpa) 22.5 Noise Value(dB) 76dB Width(mm) 510
Length(mm) 580 Power(V) 220-240V Power Consumption(W) 2300
Power Cord(m) 7.5