(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BOSCH CORDLESS DRIVER DRILL 18V (Set product)

BOSCH CORDLESS DRIVER DRILL 18V (Set product)

You can add up to 6 items to the comparison list.

Loading...

Details

  • From :
    ฿ 2,544.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GSR180-LI
GSR185-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,150.00

BOSCH CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s)

฿ 2,544.00

CORDLESS DRIVER DRILL 1 Piece(s) 3 Day(s)

Product Description

The Bosch Cordless GSR 18V is a powerful and versatile drill/driver designed to meet the demands of professionals and DIY enthusiasts alike. With its robust performance and ergonomic design, this tool is perfect for a wide range of drilling and screw-driving applications.

Part Number
GSR180-LI
GSR185-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,150.00

BOSCH CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s)

฿ 2,544.00

CORDLESS DRIVER DRILL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BOSCH Cordless GSR 18V

The Bosch Cordless GSR 18V is a powerful and versatile drill/driver designed to meet the demands of professionals and DIY enthusiasts alike. With its robust performance and ergonomic design, this tool is perfect for a wide range of drilling and screw-driving applications.

Key Features:

  • High Performance: Equipped with a powerful motor that delivers high torque for demanding tasks in wood, metal, and plastic.
  • Compact Design: Lightweight and ergonomic design ensures comfortable handling, even in tight spaces.
  • Two-Speed Transmission: Offers variable speed control to match different materials and tasks.
  • Integrated LED Light: Illuminates dark work areas for improved visibility and precision.
  • Durable Construction: Built with high-quality materials to withstand tough job site conditions.

Technical Specifications:

  • Battery Voltage: 18V

The Bosch Cordless GSR 18V combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this cordless drill/driver is your reliable partner.

 

Reference product pictureProduct codeAccessories
 GSR180-LICharger: GAL18V-20 x 1
Battery: GBA18V-1.5AH x 2
GSR185-LICharger: GAL18V-20 x1
Battery: GBA18V-2AH x1