(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BOSCH Cordless Rotary Drill 18V SDS Plus (Only Body)

BOSCH Cordless Rotary Drill 18V SDS Plus (Only Body)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product picture is for refference only!!!
  • From :
    ฿ 8,451.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GBH18V-26D
GBH18V-28DC
GBH187-ONE-CHUCK-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Blows
(times/min)
Drill Diameter
(mmφ)

฿ 8,794.00

ROTARY DRILL 1 Piece(s) 3 Day(s) 4350 4-26

฿ 10,563.00

ROTARY DRILL 1 Piece(s) 3 Day(s) 4250 4-28

฿ 8,451.00

ROTARY DRILL 1 Piece(s) 3 Day(s) 4350 4-24

Basic Specifications

  • Voltage(V)
    18
  • Compatible SDS-plus drill bit
    Yes
  • Vibration Control
    Yes

Product Description

BOSCH Cordless Rotary Drill 18V
Professional power tools for professionals
Its power is comparable to cord model and portable.
*This page shows models which sold only body (Battery and/or charger are sold separately.
**Set products are sold in different page

Part Number
GBH18V-26D
GBH18V-28DC
GBH187-ONE-CHUCK-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of Blows
(times/min)
Drill Diameter
(mmφ)

฿ 8,794.00

ROTARY DRILL 1 Piece(s) 3 Day(s) 4350 4-26

฿ 10,563.00

ROTARY DRILL 1 Piece(s) 3 Day(s) 4250 4-28

฿ 8,451.00

ROTARY DRILL 1 Piece(s) 3 Day(s) 4350 4-24

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BOSCH CORDLESS 18V ROTARY DRILL (ONLY BODY)
Powerful Tool for professionals
Its power can be compared to cord model but portable.
Jobs done much easier with various features and functions.

 
Reference Product PictureMISUMI Product codeSet contentFeatures/Functions
GBH187-ONE-CHUCK-LIGBH187-ONE-CHUCK-LIOnly BodyKick back control
Vibration control
Brushless Motor
Be connected function
SDS Plus
GBH18V-26DOnly BodyChisel function
Kick back control
Vibration control
LED Light
Electronic Precision Control
SDS Plus
GBH18V-28DCOnly BodyChisel function
Belt Clip/Hook
Kick back control
Vibration control
LED Light
SDS Plus