(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaners Wet &Dry 15L

Vacuum Cleaners Wet &Dry 15L

You can add up to 6 items to the comparison list.

Loading...

Specifications of WD1

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Special Uses
    For Clean Rooms
  • Dust Collection Capacity(L)
    15
  • Power Consumption(W)
    1200
Part Number
WD1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,925.23

VACUUM CLEANERS(WET AND DRY) 1 Piece(s) 11 Day(s) 10

Basic Specifications

Product Description

[Features]

• Actual suction power : 180 MBAR
• Energy use : 1,200 Watt
• Container capacity : 15 Litre
• Current type : 220-240 Volt
• Container material : Plastic

Specifications of WD1

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Special Uses
    For Clean Rooms
  • Dust Collection Capacity(L)
    15
  • Power Consumption(W)
    1200
Part Number
WD1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 3,925.23

VACUUM CLEANERS(WET AND DRY) 1 Piece(s) 11 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1