(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

POLO - Hand pallet AC30 - 3 TON

POLO - Hand pallet AC30 - 3 TON

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of AC30

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    3000
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
Part Number
AC30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,251.00

฿ 13,000.80

HAND PALLET 1 Piece(s) 1 Day(s) 10

Basic Specifications

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    3000
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200

Specifications of AC30

  • Product Type
    Hand Pallet Truck
  • Uniform Load (kg)
    3000
  • Fork Dimensions Width (mm)
    160
  • Fork Dimensions Length (mm)
    1150
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    200
Part Number
AC30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 16,251.00

฿ 13,000.80

HAND PALLET 1 Piece(s) 1 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1