1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OUTSIDE MICROMETERS (Part Number)

OUTSIDE MICROMETERS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Graduation: metric 0.01 mm / inch 0.0001""
■Carbide measuring faces
■Meet DIN863-1
■Supplied with setting standards (except 0-25mm and 0-1")

Part Number
3203-25A
3203-50A
3203-75A
3203-100A
3203-125A
3203-150A
3203-175A
3203-200A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Rang
(mm)
Accuracy
(mm)

฿ 820.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 0~250-25mm±2µm

฿ 914.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 25~5025-50mm±2µm

฿ 1,034.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 50~7550-75mm±2µm

฿ 1,167.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 75~10075-100mm±3µm

฿ 1,480.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 100~125100-125mm±3µm

฿ 1,654.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 125~150125-150mm±3µm

฿ 2,434.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 150~175150-175mm±4µm

฿ 2,614.00

OUTSIDE MICROMETER 1 Piece(s) 13 Day(s) 175~200175-200mm±4µm

Loading...

  1. 1

Basic Information

Type Standard Micrometer Display Method Analog Resolution(mm) 0.01 mm
Type Metric (ratchet stop type)