(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Hand Tools Kit (70-875)

Stanley Hand Tools Kit (70-875)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
70-875
70-880
92-005
STHT74978-AR
STHT74980-AR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Set Content
(Point)

฿ 945.55

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Fiberglass handle hammer 13 oz., Universal pliers 7", Adjustable wrench 6", Multibit screwdrivers and 8 screwdriver bits

฿ 1,235.14

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Snap-Off Blade (18mm), Fiberglass Handle Hammer (16 oz), Screwdriver: 1/4 x 4'' (6.5mm x 100mm), Screwdriver: #2x4'' (2x100mm), 6'' (152mm) long nose pliers, Universal pliers 6'' (152mm)

฿ 2,587.17

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Slip Joint Pliers 8", Long Nose Pliers 6", Metric Hex Key Set 10pcs, Adjustable Wrench 6", Phillips screwdriver #1 x 100mm, Flat screwdriver 5 x 100mm, Digital Spark Test Pen, Torch Light, PVC Adhesive Tape, Electrician Knife, Waterproof Tool Bag, Multimeter, Tape measurement 3 m

฿ 2,075.14

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Long nose pliers 6" , Pliers 6" , Adjustable spanner 8", Magnetic screwdriver handle with extension handle, 32 screwdriver bits set, Fiberglass Handle Hammer (16 oz), Cutter, Level gauge, Scissors 8-1/2" , Cloth tool bag 10"

฿ 1,563.99

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Long nose pliers 6" , Adjustable spanner 6", Magnetic screwdriver handle , 20 screwdriver bits set, Fiberglass Handle Hammer (13 oz), Cutter, Level gauge, Scissors 8-1/2", Mini Screwdriver 2 pc

Basic Specifications

Product Description

Stanley Hand Tools Kit

Hand tool set from the STANLEY brand, made from quality materials and durable to use as well, to suit a variety of applications. suitable for home use or office Tools within that set can meet the needs of use as well Packaged as a set for easy portability. and can prevent loss as well

Part Number
70-875
70-880
92-005
STHT74978-AR
STHT74980-AR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Set Content
(Point)

฿ 945.55

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Fiberglass handle hammer 13 oz., Universal pliers 7", Adjustable wrench 6", Multibit screwdrivers and 8 screwdriver bits

฿ 1,235.14

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Snap-Off Blade (18mm), Fiberglass Handle Hammer (16 oz), Screwdriver: 1/4 x 4'' (6.5mm x 100mm), Screwdriver: #2x4'' (2x100mm), 6'' (152mm) long nose pliers, Universal pliers 6'' (152mm)

฿ 2,587.17

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Slip Joint Pliers 8", Long Nose Pliers 6", Metric Hex Key Set 10pcs, Adjustable Wrench 6", Phillips screwdriver #1 x 100mm, Flat screwdriver 5 x 100mm, Digital Spark Test Pen, Torch Light, PVC Adhesive Tape, Electrician Knife, Waterproof Tool Bag, Multimeter, Tape measurement 3 m

฿ 2,075.14

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Long nose pliers 6" , Pliers 6" , Adjustable spanner 8", Magnetic screwdriver handle with extension handle, 32 screwdriver bits set, Fiberglass Handle Hammer (16 oz), Cutter, Level gauge, Scissors 8-1/2" , Cloth tool bag 10"

฿ 1,563.99

STANLEY HAND TOOLS KIT 1 Piece(s) 4 Day(s) Long nose pliers 6" , Adjustable spanner 6", Magnetic screwdriver handle , 20 screwdriver bits set, Fiberglass Handle Hammer (13 oz), Cutter, Level gauge, Scissors 8-1/2", Mini Screwdriver 2 pc

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Hand Tools Kit

 

 CodePictureSet content
70-875
  • Fiberglass handle hammer 13 oz.
  • Universal pliers 7"
  • Adjustable wrench 6"
  • Multibit screwdrivers and 8 screwdriver bits
70-880
  • Snap-Off Blade (18mm)
  • Fiberglass Handle Hammer (16 oz)
  • Screwdriver: 1/4 x 4'' (6.5mm x 100mm)
  • Screwdriver: #2x4'' (2x100mm)
  • 6'' (152mm) long nose pliers
  • Universal pliers 6'' (152mm)
STHT74978-AR
  • Long nose pliers 6" 
  • Pliers 6" 
  • Adjustable spanner 8"
  • Magnetic screwdriver handle with extension handle
  • 32 screwdriver bits set
  • Fiberglass Handle Hammer (16 oz)
  • Cutter
  • Level gauge
  • Scissors 8-1/2" 
  • Cloth tool bag 10"
STHT74980-AR
  • Long nose pliers 6" 
  • Adjustable spanner 6"
  • Magnetic screwdriver handle 
  • 20 screwdriver bits set
  • Fiberglass Handle Hammer (13 oz)
  • Cutter
  • Level gauge
  • Scissors 8-1/2"
  • Mini Screwdriver 2 pc
92-005
  • Slip Joint Pliers 8"
  • Long Nose Pliers 6"
  • Metric Hex Key Set 10pcs
  • Adjustable Wrench 6"
  • Phillips screwdriver #1 x 100mm
  • Flat screwdriver 5 x 100mm
  • Digital Spark Test Pen
  • Torch Light
  • PVC Adhesive Tape
  • Electrician Knife
  • Waterproof Tool Bag
  • Multimeter
  • Tape measurement 3 m