(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Cutter Snap-off Knife

Stanley Cutter Snap-off Knife

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STHT10276-8

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade width(mm)
    18
Part Number
STHT10276-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 85.48

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Cutter Snap-off Knife

This ergonomic snap off knife is a precision cutting tool which enables the user to snap the blade off when its blunt. The blade has multiple precision cuts on it which offers a new blade each time one is snapped off.

Specifications of STHT10276-8

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade width(mm)
    18
Part Number
STHT10276-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 85.48

STANLEY CUTTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Cutter Snap-off Knife

  • Light-duty auto lock knife with Quick Point blades
  • Durable and compact ABS body for simple storage amd handling
  • Blade manufactured in Stanley UK ergonomically designed handle for comfort and control.
  • Package Contents: 1-Piece 18mm Snap Off Knife.
  • Structurally designed for maximum strength and durability
  • Designed to cut metal and plastic in hard to reach places
  • Ergonomically designed grip with thumb rest for maximum comfort