(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Screwdrivers Set

Stanley Screwdrivers Set

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STMT65616-LA

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Set companent
    Slotted (-)1/4inchx4inch (6.5x100mm)Phillips (+)PH1x4 inch (PH1x100mm)Phillips (+)PH2x4inch (PH2x100mm)Phillips (+)PH1x4inch (PH1x100mm)Phillips (+)PH2x4inch (PH2x100mm)Slotted (-)3/16inchx4inch (5x75mm)Slotted (-)1/4inchx1.1/2inch (6.5x38mm)Phillips (+)PH2x1.1/2inch (PH2x38mm). 2pc Z Screwdriver(+) and (+) : PH2xPH1(+) and (-) : PH2x1/4inch (6.5mm)Stanley screwdriver set. Slotted (-) = 1.4mm, 2mm, 2.4mm, 3mm. Phillips (+) = ph0 and PH1. include screwdriver bag
Part Number
STMT65616-LA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 771.96

STANLEY SCREWDRIVERS SET 1 Piece(s) 4 Day(s)

Basic Specifications

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Set companent
    Slotted (-)1/4inchx4inch (6.5x100mm)Phillips (+)PH1x4 inch (PH1x100mm)Phillips (+)PH2x4inch (PH2x100mm)Phillips (+)PH1x4inch (PH1x100mm)Phillips (+)PH2x4inch (PH2x100mm)Slotted (-)3/16inchx4inch (5x75mm)Slotted (-)1/4inchx1.1/2inch (6.5x38mm)Phillips (+)PH2x1.1/2inch (PH2x38mm). 2pc Z Screwdriver(+) and (+) : PH2xPH1(+) and (-) : PH2x1/4inch (6.5mm)Stanley screwdriver set. Slotted (-) = 1.4mm, 2mm, 2.4mm, 3mm. Phillips (+) = ph0 and PH1. include screwdriver bag

Product Description

Stanley Screwdriver Set

Stanley 17 Pcs Screwdriver Set, STMT65616-LA is a premium quality product from Stanley. Moglix is a well-known ecommerce platform for qualitative range of Screwdrivers Set. All Stanley 17 Pcs Screwdriver Set, STMT65616-LA are manufactured by using quality assured material and advanced techniques, which make them up to the standard in this highly challenging field. The materials utilized to manufacture Stanley 17 Pcs Screwdriver Set, STMT65616-LA, are sourced from the most reliable and official vendors, chosen after performing detailed market surveys. Stanley products are widely acknowledged in the market for their high quality. We are dedicatedly involved in providing an excellent quality array of Stanley Screwdrivers Set.

Specifications of STMT65616-LA

  • Tip standards
    Combination
  • Single Product/Set Classification
    Set Product
  • Set companent
    Slotted (-)1/4inchx4inch (6.5x100mm)Phillips (+)PH1x4 inch (PH1x100mm)Phillips (+)PH2x4inch (PH2x100mm)Phillips (+)PH1x4inch (PH1x100mm)Phillips (+)PH2x4inch (PH2x100mm)Slotted (-)3/16inchx4inch (5x75mm)Slotted (-)1/4inchx1.1/2inch (6.5x38mm)Phillips (+)PH2x1.1/2inch (PH2x38mm). 2pc Z Screwdriver(+) and (+) : PH2xPH1(+) and (-) : PH2x1/4inch (6.5mm)Stanley screwdriver set. Slotted (-) = 1.4mm, 2mm, 2.4mm, 3mm. Phillips (+) = ph0 and PH1. include screwdriver bag
Part Number
STMT65616-LA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 771.96

STANLEY SCREWDRIVERS SET 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Screwdriver Set

  • Cushion Grip Screwdriver consists of 6 pieces which are made up of quality steel which is used for fastening nuts and bolts
  • Phillips #1mm x 100mm, Phillips #2mm x 150mm,
  • Standard parallel 5mm x 100mm, Standard parallel 5mm x 150mm,
  • Slotted 6.5mm x 150mm, slotted 5mm x 100mm
  • Chrome vanadium, rust resistant and matte finish bar, magnetized tips,
  • 6 PC PRECISION SCREWDRIVER SET ,with Bonus Nylon Bag