(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Detecting Screwdriver (66-119)

Stanley Detecting Screwdriver (66-119)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
66-119
66-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Total Length
(mm)

฿ 49.72

STANLEY DETECTING SCREWDRIVER 20 Piece(s) 4 Day(s) 3 140

฿ 82.87

STANLEY DETECTING SCREWDRIVER 20 Piece(s) 4 Day(s) 5 178

Basic Specifications

Product Description

Stanley Detecting Screwdriver

Detecting Screwdriver from the STANLEY brand is used for checking the voltage. and check for leakage of electrical equipment It can also be used to tighten / loosen the nut. The screwdriver is made of good quality steel, strong and durable, meets standards, precision, and is safe to use.

Part Number
66-119
66-120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Total Length
(mm)

฿ 49.72

STANLEY DETECTING SCREWDRIVER 20 Piece(s) 4 Day(s) 3 140

฿ 82.87

STANLEY DETECTING SCREWDRIVER 20 Piece(s) 4 Day(s) 5 178

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Detecting Screwdriver

  • Made of high quality steel Durable, not chipped, easily damaged
  • Long handle for a firm grip making it more compact
  • Factory standard production process You can use it with confidence.
  • Can detect current or test the voltage
  • Insulating plastic handle for complete safety
  • Sheathed chrome vanadium steel blade for safety and long product life