(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Socket Wrench (72-941)

Stanley Socket Wrench (72-941)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
72-941
72-942
72-945
72-946
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 56.70

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 16

฿ 61.06

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 17

฿ 83.74

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 20

฿ 75.89

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 21

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    36

Product Description

Stanley Socket Wrench

Socket wrench os stanley looks exactly like the size of the block. Provides a wide range of uses Choose to use as you wish. No matter how much installation, assembly, disassembly, or nut shape Any type of screw is ready to handle, easy to tighten, saves effort. and time well

Part Number
72-941
72-942
72-945
72-946
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement)

฿ 56.70

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 16

฿ 61.06

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 17

฿ 83.74

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 20

฿ 75.89

STANLEY SOCKET WRENCH 1 Piece(s) 4 Day(s) 21

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Socket Wrench

  • Made from chrome vanadium steel (CRV), strong, durable, able to handle high torque
  • Block walls are thin. to help tighten the nut in confined spaces
  • Compact convenient to carry can be used outside as needed
  • The design helps to fit the hand, not slippery, easy to fall off.
  • Hexagonal head style