1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Hex Wrench Ball point Set (Part Number)

Stanley Hex Wrench Ball point Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 313.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Stanley Hex Wrench Ball point Set

Hex wrench from the STANLEY brand, a basic mechanic tool that should be attached to the household, car or mechanic tool box. Made from quality steel through a process that is effective and standardized be strong durable to use Difficult to corrode and bent, the handle is firm, comfortable to hold, and easy and convenient to use. and portable with a compact size Suitable for use in general mechanics for tightening hexagonal head bolts.

Stanley Hex Wrench Ball point Set

  • Made from quality steel It is strong and durable for use.
  • Hex head style for tightening and loosening screws or hexagon socket head nuts.
  • Supports torque while turning screws and nuts well, difficult to be chipped and broken.
  • The handle design allows for a firm grip. making it more compact
  • various sizes of wrenches to choose to use as appropriate for the workpiece
  • Factory standard production process You can use it with confidence.
Part Number
STHT69310-8
STHT69311-8
STHT69312-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth across flat dimension
(mm)

฿ 313.15

STANLEY HEX WRENCH 1 Piece(s) 4 Day(s) 1.5, 2, 2.5, 3, 4, 5 mm

฿ 409.10

STANLEY HEX WRENCH 1 Piece(s) 4 Day(s) 1.5, 2, 2.5, 3, 4, 5, 6 mm

฿ 538.19

STANLEY HEX WRENCH 1 Piece(s) 4 Day(s) 1.5, 2, 2.5, 3, 4, 5, 6, 8 mm

Loading...

  1. 1

Basic Information

Tip Type Ballpoint Type Hex L-shape wrench Single Product/Set Classification Set Product