(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Hex Key Set Arm Ball

Stanley Hex Key Set Arm Ball

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 69-256

  • Width across flat dimension(mm)
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm
  • Tip Type
    Ballpoint
  • Type
    Hex L-shape wrench
  • Single Product/Set Classification
    Set Product
Part Number
69-256
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 527.73

STANLEY HEX WRENCH 1 Piece(s) 6 Day(s)

Basic Specifications

Product Description

Stanley Hex Key Set Arm Ball

Hex wrench from the STANLEY brand, a basic mechanic tool that should be attached to the household, car or mechanic tool box. Made from quality steel through a process that is effective and standardized be strong durable to use Difficult to corrode and bent, the handle is firm, comfortable to hold, and easy and convenient to use. and portable with a compact size Suitable for use in general mechanics for tightening hexagonal head bolts.

Specifications of 69-256

  • Width across flat dimension(mm)
    1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm
  • Tip Type
    Ballpoint
  • Type
    Hex L-shape wrench
  • Single Product/Set Classification
    Set Product
Part Number
69-256
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 527.73

STANLEY HEX WRENCH 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Hex Key Set Arm Ball

  • Made from quality steel It is strong and durable for use.
  • Hex head style for tightening and loosening screws or hexagon socket head nuts.
  • Supports torque while turning screws and nuts well, difficult to be chipped and broken.
  • The handle design allows for a firm grip. making it more compact
  • various sizes of wrenches to choose to use as appropriate for the workpiece
  • Factory standard production process You can use it with confidence.
  • Contains 9 sizes 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm.