(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Level Gauges Torpedo

Stanley Level Gauges Torpedo

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 109.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42-264
42-291
42-465
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color

฿ 165.73

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 225 Black

฿ 109.03

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 200 Black

฿ 313.15

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 225 Gray

Basic Specifications

Product Description

Stanley Level Gauges Torpedo

Stanley Level Gauges Fatmax is a device that has been selected to be used in many fields such as building construction. surveying the area installation of equipment, machinery or furniture, as well as work that requires precision And high precision with a water level, a helper for adding perfection in the work piece. in order to get the work in a straight horizontal level Ideal for installations that require balance. and high accuracy Including the measured value can be calculated to find the slope. or the slope of different surfaces based on the principle of working from the liquid in the glass tube with the relationship of the air bubbles inside. in which the bubbles move along the slope of the measured surface. to find the desired angle or find a placement and install workpieces properly

Part Number
42-264
42-291
42-465
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Color

฿ 165.73

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 225 Black

฿ 109.03

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 200 Black

฿ 313.15

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 225 Gray

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Level Gauges Torpedo

  • High-impact plastic
  • Top-reading feature allows visibility from above
  • Tinted 360° vials make reading easy on the eye