(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Latex Glove 5.0g SRI TRANG【100 Pieces Per Package】

Latex Glove 5.0g SRI TRANG

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 230.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SRTLG5.0-L
SRTLG5.0-M
SRTLG5.0-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width(mm)

฿ 230.00

LATEX GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day L 110

฿ 230.00

LATEX GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day M 95

฿ 230.00

LATEX GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day S 80

Basic Specifications

  • Product Type
    Latex gloves
  • Application
    Disposable
  • Color
    White
  • QTY/pack
    100pcs (50 pairs) per pack
  • Overall Length(mm)
    230
  • Hand Thickness(mm)
    0.08
  • Finger Thickness(mm)
    0.11
  • Thickness
    3.15 MIL
  • Mass(g/pair)
    5.0g (+/- 0.5g)
  • Trade Name
    SATORY

Product Description

【Features】

Satory, Netural latex gloves powder free that can be used in a wide range of applications with modern white design can be provide the external surface with good adhesion properties and taking care of the skin, touching the inside to be gentle.

The product also complies with US, European and International standards for medical use, 

 

【Applications】

The product is considered to be accepted worldwide ensuring professionalism with outstanding features.
for example
Suitable for food and medical applications.
Made from natural latex, flexible, durable, comfortable to wear.

Part Number
SRTLG5.0-L
SRTLG5.0-M
SRTLG5.0-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width(mm)

฿ 230.00

LATEX GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day L 110

฿ 230.00

LATEX GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day M 95

฿ 230.00

LATEX GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day S 80

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1