(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Glove 6.2g SRI TRANG【100 Pieces Per Package】

Nitrile Glove 6.2g SRI TRANG

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 360.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SRTNG6.2-L
SRTNG6.2-M
SRTNG6.2-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width(mm)

฿ 360.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day L 107

฿ 360.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day M 94

฿ 360.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day S 83

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Color
    Light Blue
  • QTY/pack
    100pcs (50 pairs) per pack
  • Overall Length(mm)
    247
  • Hand Thickness(mm)
    0.15
  • Finger Thickness(mm)
    0.16
  • Thickness
    5.9 MIL
  • Mass(g/pair)
    6.2g (+/- 0.5g)
  • Trade Name
    SRI TRANG GLOVE

Product Description

【Features】

Highly durable thick synthetic nitrile gloves effective protection
high concentration of chemicals or undesirable things which is certified by European standards, America and international standards.

 

【Applications】

The product is considered to be accepted worldwide ensuring professionalism with outstanding features.
for example
Suitable for food and medical applications.
Specialized for laboratory work related to chemotherapy industrial work.
Suitable for end user who are under working conditions that you have to encounter or exposure to chemicals or work that is exposed to high heat.

Part Number
SRTNG6.2-L
SRTNG6.2-M
SRTNG6.2-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width(mm)

฿ 360.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day L 107

฿ 360.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day M 94

฿ 360.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day S 83

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1