(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Glove 4.8g SRI TRANG【100 Pieces Per Package】 (SRTNG4.8-L)

Nitrile Glove 4.8g SRI TRANG (SRTNG4.8-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SRTNG4.8-L
SRTNG4.8-M
SRTNG4.8-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width(mm)

฿ 270.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day L 109

฿ 270.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day M 99

฿ 270.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day S 89

Basic Specifications

  • Product Type
    Nitrile Rubber
  • Application
    Disposable
  • Color
    Blue
  • QTY/pack
    100pcs (50 pairs) per pack
  • Overall Length(mm)
    245
  • Hand Thickness(mm)
    0.09
  • Finger Thickness(mm)
    0.12
  • Thickness
    3.5 MIL
  • Mass(g/pair)
    4.8g (+/- 0.5g)
  • Trade Name
    SRI TRANG GLOVE

Product Description

【Features】

The most popular rubber glove product for a long time and famous in laboratories around the world, suitable for all types of applications
both medical work laboratory work and general purpose work.

 

【Applications】

The product is considered to be accepted worldwide ensuring professionalism with outstanding features.
for example
It strikes a balance between protection and sensitivity.
Micro Texture on the fingertips creates a good grip on every surface while still feeling it.
Maintain durability with many advantages.

Part Number
SRTNG4.8-L
SRTNG4.8-M
SRTNG4.8-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Width(mm)

฿ 270.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day L 109

฿ 270.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day M 99

฿ 270.00

NITRILE GLOVES POWDER FREE 1 Pack(s)

100 Pieces Per Package

Same day S 89

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1