(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Level Gauges Box Beam

Stanley Level Gauges Box Beam

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 843.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STHT43105-8
STHT43106-8
STHT43108-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)

฿ 843.49

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 1000

฿ 923.74

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 1200

฿ 1,203.74

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 1800

Basic Specifications

Product Description

Stanley Level Gauges Box Beam

Stanley Level Gauges Box Beam is a premium quality product from Stanley and manufactured by using quality assured material and advanced techniques, which make them up to the standard in this highly challenging field. The materials utilized to manufacture

Part Number
STHT43105-8
STHT43106-8
STHT43108-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)

฿ 843.49

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 1000

฿ 923.74

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 1200

฿ 1,203.74

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 1800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Level Gauges Box Beam

  • Large tubular side vials
  • Soft end caps makes it more durable in case of shocks
  • Center vial with 0.5 mm/m provides excellent accuracy
  • Strong yet lightweight aluminum frame suitable for all-purpose durability
  • Milling surface to provide better accurate measurement