(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Level Gauges ABS (42-466)

Stanley Level Gauges ABS (42-466)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
42-466
42-467
42-468
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)

฿ 194.52

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 305 (12")

฿ 241.62

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 457 (18")

฿ 251.21

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 610 (24")

Basic Specifications

Product Description

Stanley Level Gauges ABS

The Stanley High Impact ABS Level won't dent like certain aluminum levels can. Featuring durable shock resistant construction to maintain accuracy and to resist denting, the level also features a top read center vial for easy readability, and a built-in measuring scale for convenient multi-tasking. Non-marring for use on finished surfaces, the level's high visibility color is easy to find on the work site

Part Number
42-466
42-467
42-468
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)

฿ 194.52

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 305 (12")

฿ 241.62

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 457 (18")

฿ 251.21

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s) 610 (24")

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Level Gauges ABS

  • Ideal for professional level high impact ABS grade
  • limited lifetime warranty
  • Non-marring material - will not mar finish - ED surfaces
  • High quality New.
  • Handy built-in scale
  • Color/Finish - Non-marring for use on finished - ED surfaces
  • Non-marring material will not mar finished surfaces
  • High visibility yellow color is easy to see on the jobsite