(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
34-794 |
STHT34791-8THA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tape length (m) |
---|---|---|---|---|---|---|
฿ 1,074.64 |
STANLEY TAPE MEASURES | 1 Piece(s) | 31 Day(s) | 60 | ||
฿ 1,015.33 |
STANLEY TAPE MEASURES | 1 Piece(s) | 4 Day(s) | 30 |
Stanley Tape Measures Fiberglass
The tape is constructed from an increased number of fiberglass strands, which reduces stretch for better measurement accuracy. Its PVC construction makes the tape easy to wind and clean. The open reel tape rule features easy-to-read, two-sided printing with metric and English formats for the most accurate measurements. Its rubber grip is designed for comfortable use, and its high-visibility color makes it easy to find on the job site.
Part Number |
---|
34-794 |
STHT34791-8THA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tape length (m) |
---|---|---|---|---|---|---|
฿ 1,074.64 |
STANLEY TAPE MEASURES | 1 Piece(s) | 31 Day(s) | 60 | ||
฿ 1,015.33 |
STANLEY TAPE MEASURES | 1 Piece(s) | 4 Day(s) | 30 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Stanley Tape Measures Fiberglass
How can we improve?
How can we improve?