(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Tape Measures Control Lock (STHT37213-30)

Stanley Tape Measures Control Lock (STHT37213-30)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
STHT37213-30
STHT37217-30
STHT37427-30
STHT37433-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)

฿ 348.04

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 3

฿ 505.05

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 5

฿ 696.95

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 8

฿ 784.17

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 10

Basic Specifications

Product Description

Stanley Tape Measures Control Lock

STANLEY tape measure, finger brake system, measuring tape, easy to lock, accurate in every job for more convenient control Tape line printed with a scale on both sides of the tape, convenient to measure the top of the head. It is another tool that will help manage various mechanics and construction work very well. The tape measure is 25 mm wide with 2 additional layers of Blade Amor film coating in the first 7 cm to make it more durable and abrasion resistant. The design has a rounded shape. With anti-slip grooves, easy to hold, firm grip, not easy to slip while using.

Part Number
STHT37213-30
STHT37217-30
STHT37427-30
STHT37433-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)

฿ 348.04

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 3

฿ 505.05

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 5

฿ 696.95

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 8

฿ 784.17

STANLEY TAPE MEASURES 1 Piece(s) 4 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Tape Measures Control Lock

  • Tape measure STANLEY standard scale in both centimeters and inches.
  • The design has a rounded shape. With anti-slip grooves, easy to hold, firm grip, not easy to slip while using.
  • Made from ABS plastic (Acrylonitrile Butadiene Styrene), tough plastic texture. Resistant to all hard work
  • The tape is weak. Can be broken without losing shape and the edge of the specially designed tape does not cut the hand
  • The system uses a finger brake, measuring line, easy to lock, accurate in every job for more convenient control.
  • Tape line printed with a scale on both sides of the tape (front / back) convenient to measure the top of the head.
  • 25 mm wide tape measure to make the line strong and stretchable STADNOUT of 2.6m (3.5m REACH)
  • Two additional layers of Blade Amor film-coated tape are added for the first 7cm for greater durability and abrasion resistance.
  • Large magnetic hook removable in-out Versatile use on metal surfaces