(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Lawn Mowers (Not Include Battry And Charger)

Dewalt Cordless Lawn Mowers (Not Include Battry And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 3 Years
  • Thai Voltage 220 V

Specifications of DCMW564N-XJ

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    480
  • Tank Capacity (ml)
    55 L
  • Length (mm)
    1225
  • Width (mm)
    545
  • Height (mm)
    510
  • Voltage(v)
    36
  • Type
    Main unit only
Part Number
DCMW564N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,641.74

CORDLESS LAWNMOWER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    480
  • Tank Capacity (ml)
    55 L
  • Length (mm)
    1225
  • Width (mm)
    545
  • Height (mm)
    510
  • Voltage(v)
    36
  • Type
    Main unit only

Product Description

Cordless lawn mowers (Not include battry and charger)

This powerful 36V output brushless cordless lawnmower is equipped with a brushless motor for maximum energy efficiency and extended run times. It has an ergonomic push handle design, 5 height settings and dedicated carry handles for easy transport in between mowing sites or storage. This DEWALT lawn mower has a 48 cm cut capacity and utilises 2 x 18V XR 5.0Ah inter-changeable batteries (bought separately) for maintaining lawned areas up to 800 m. It's electronic dashboard gives clear battery-charge status For natural lawn fertilization, the lawnmower is equipped with a mulching function or use the 55 litre capacity mesh fabric bag for cut-free lawn aesthetics.

Specifications of DCMW564N-XJ

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    480
  • Tank Capacity (ml)
    55 L
  • Length (mm)
    1225
  • Width (mm)
    545
  • Height (mm)
    510
  • Voltage(v)
    36
  • Type
    Main unit only
Part Number
DCMW564N-XJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,641.74

CORDLESS LAWNMOWER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cordless lawn mowers (Not include battry and charger)

  • 51CM Durable Metal Deck For Lawn Areas Up To 800m2
  • Power Actuation Button for Easy To Turn On/ Off
  • Brushless Motor
  • 55lt Basket and Mulching Function