(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sata Impact Socket 1/2", 6Pt (34305)

Sata Impact Socket 1/2", 6Pt (34305)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Lifetime warranty, pneumatic tools warranty terms, please see 'Introduction' "
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34305
34307
34310
34312
34314
34317
34320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 104.00

1/2 6PT. IMPACT SOCKET 12MM 1 Piece(s) 4 Day(s) 12 38

฿ 104.00

1/2 6PT. IMPACT SOCKET 14MM 1 Piece(s) 4 Day(s) 14 38

฿ 104.00

1/2 6PT. IMPACT SOCKET 17MM 1 Piece(s) 4 Day(s) 17 38

฿ 144.00

1/2 6PT. IMPACT SOCKET 19MM 1 Piece(s) 4 Day(s) 19 41

฿ 144.00

1/2 6PT. IMPACT SOCKET 21MM 1 Piece(s) 4 Day(s) 21 41

฿ 144.00

1/2 6PT. IMPACT SOCKET 24MM 1 Piece(s) 4 Day(s) 27 41

฿ 200.00

1/2 6PT. IMPACT SOCKET 27MM 1 Piece(s) 4 Day(s) 24 41

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2"

Product Description

SATA TOOLS

SATA Tools is a global leader in hand tools for automotive and industrial mechanics and the fastest growing premium quality mechanics hand tool company worldwide over the past 20 years.It is tailor-made for the market and meets the domestic market's demand for medium and high-end tools.

Part Number
34305
34307
34310
34312
34314
34317
34320
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)

฿ 104.00

1/2 6PT. IMPACT SOCKET 12MM 1 Piece(s) 4 Day(s) 12 38

฿ 104.00

1/2 6PT. IMPACT SOCKET 14MM 1 Piece(s) 4 Day(s) 14 38

฿ 104.00

1/2 6PT. IMPACT SOCKET 17MM 1 Piece(s) 4 Day(s) 17 38

฿ 144.00

1/2 6PT. IMPACT SOCKET 19MM 1 Piece(s) 4 Day(s) 19 41

฿ 144.00

1/2 6PT. IMPACT SOCKET 21MM 1 Piece(s) 4 Day(s) 21 41

฿ 144.00

1/2 6PT. IMPACT SOCKET 24MM 1 Piece(s) 4 Day(s) 27 41

฿ 200.00

1/2 6PT. IMPACT SOCKET 27MM 1 Piece(s) 4 Day(s) 24 41

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sata Impact Socket 1/2", 6Pt

  • Single hex (6pt) fastener end design
  • For use with impact drivers
  • Off-corner loading design reduces fastener rounding
  • Large markings offer easy size identification
  • Black oxide finish to resist corrosion
  • Chrome molybdenum alloy steel (Cr-Mo) for exceptional strength and durability